|
|
|
09132Magnets, round (permanent electromagnets) |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing steel. Coil housing plastic. Permanent magnet hard ferrite or NdFeB.Note:The permanent electromagnet can fixate workpieces permanently. When a current (direct current) is applied, the coil in the core either neutralises the magnetic field or increases the magnetic force (depending on the current direction). The red wire denotes the positive terminal (+), the brown wire the negative terminal (-). Once switched off, the effect is deactivated.
The permanent electromagnets are secured using the threads on the rear. The electrical connection is via bare wires.
The specified magnetic forces may be reduced depending on the material thickness and surface finish of the material.Technical data:Voltage: 24V DC. Rating: up to IP 65. Temperature range: up to 155 °C (insulation class F). Duty cycle: 10 %.Application:The permanent electromagnets are used for holding, supporting and fixating ferromagnetic workpieces, especially where long holding times without energy consumption is required.On request:Voltage 12V DC.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D1 | G | H | H1 | H2 | H4 | L | Magnetic force N | W | Nom. tension VDC | CAD | Acc. | Price | Order |
|---|
| 09132-010010 | A | 10 | 2,5 | M2 | 10 | 5,8 | 1,8 | 4 | 250 | 3 | 3 | 24 |  | | 37.26 € | | | 09132-012012 | A | 12 | 3,1 | M3 | 12 | 7,1 | 2,1 | 5 | 250 | 15 | 6 | 24 |  | | 38.64 € | |
|
Order No. | Form | B | D | D1 | G | H | H1 | H2 | H4 | L | Magnetic force N | W | Nom. tension VDC | CAD | Acc. | Price | Order |
|---|
| 09132-015015 | B | 5,2 | 15 | 4 | M4 | 15 | 7,4 | 3,4 | 1 | 250 | 25 | 3,6 | 24 |  | | 39.68 € | | | 09132-018011 | B | 6,5 | 18 | 3,1 | M3 | 11 | 7,4 | 2,4 | 1,2 | 250 | 45 | 14 | 24 |  | | 31.40 € | | | 09132-025029 | B | 8,5 | 25 | 5 | M4 | 29 | 17 | 7 | 4 | 250 | 120 | 7 | 24 |  | | 51.06 € | | | 09132-032029 | B | 11,5 | 32 | 6 | M5 | 29 | 19 | 7 | - | 250 | 180 | 14,4 | 24 |  | | 54.51 € | | | 09132-035029 | B | 12,7 | 35 | 6 | M5 | 29 | 19,5 | 7,5 | 3,5 | 250 | 300 | 28 | 24 |  | | 56.58 € | | | 09132-040029 | B | 14,5 | 40 | 6 | M6 | 29 | 18 | 6 | 3,5 | 250 | 400 | 16,5 | 24 |  | | 71.59 € | | | 09132-082045 | B | 33 | 82 | 10 | M8 | 45 | 25 | 10 | 5,5 | 500 | 1900 | 43 | 24 |  | | 234.60 € | |
|
Order No. | Form | B | B1 | D | D1 | G | G1 | H | H1 | H2 | H3 | H4 | L | Magnetic force N | W | Nom. tension VDC | CAD | Acc. | Price | Order |
|---|
| 09132-050029 | C | 19,5 | 17 | 50 | 8 | M8 | M03 | 29 | 19 | 7 | 4,5 | 5 | 250 | 500 | 10,3 | 24 |  | | 80.50 € | | | 09132-063029 | C | 25,5 | 20 | 63 | 10 | M8 | M03 | 29 | 18 | 8 | 5 | 3,5 | 500 | 960 | 33 | 24 |  | | 100.63 € | |
|
Order No. | Form | B | D | G | H | H2 | H4 | L | Magnetic force N | W | Nom. tension VDC | CAD | Acc. | Price | Order |
|---|
| 09132-020025 | D | 7 | 20 | M4 | 25 | 7,5 | 2 | 250 | 45 | 3,8 | 24 |  | | 32.78 € | |
|
Order No. | Form | B | D | D1 | D2 | G | G1 | H | H1 | H2 | H3 | H4 | L | Magnetic force N | W | Nom. tension VDC | CAD | Acc. | Price | Order |
|---|
| 09132-100045 | E | 40 | 100 | 10 | 94 | M8 | M04 | 45 | 30 | 14 | 8 | 7 | 500 | 2800 | 58 | 24 |  | | 314.64 € | |
|
Order No. | Form | B | D | D2 | G | G1 | H | H2 | H3 | H4 | L | Magnetic force N | W | Nom. tension VDC | CAD | Acc. | Price | Order |
|---|
| 09132-150063 | F | 63 | 150 | 50 | M16 | M16 | 63 | 16 | 16 | 8 | 500 | 5000 | 58 | 24 |  | | 565.92 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|