norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets, round (permanent electromagnets), Form D
09132_D

Magnets, round (permanent electromagnets), Form D

go back

Item description/product images

DescriptionMaterial:Housing steel.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Note:The permanent electromagnet can fixate workpieces permanently. When a current (direct current) is applied, the coil in the core either neutralises the magnetic field or increases the magnetic force (depending on the current direction). The red wire denotes the positive terminal (+), the brown wire the negative terminal (-). Once switched off, the effect is deactivated.

The permanent electromagnets are secured using the threads on the rear. The electrical connection is via bare wires.

The specified magnetic forces may be reduced depending on the material thickness and surface finish of the material.
Technical data:Voltage: 24V DC.
Rating: up to IP 65.
Temperature range: up to 155 °C (insulation class F).
Duty cycle: 10 %.
Application:The permanent electromagnets are used for holding, supporting and fixating ferromagnetic workpieces, especially where long holding times without energy consumption is required.On request:Voltage 12V DC.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09132_D Magnets, round (permanent electromagnets), Form D 141 kB

Drawings

Magnets, round (permanent electromagnets), Form D

Item selection/filter

Order No.

FormBDGHH2H4LMagnetic
force
N
WNom. tension
VDC
CADAcc.PriceOrder
09132-020025D720M4257,52250453,824 32.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83