norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets raw NdFeB, disc form
09000

Magnets raw NdFeB, disc form

go back

Item description/product images

DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:The NdFeB raw magnets are an unshielded magnetic system.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09000 Magnets raw NdFeB, disc form 125 kB

Drawings

Magnets raw NdFeB, disc form

Item selection/filter

Order No.D

HMagnetic
force
N
CADAcc.PriceOrder
09000-055 ±0,13 ±0,15 0.82 €
09000-066 ±0,13 ±0,17,5 0.85 €
09000-088 ±0,14 ±0,113 1.09 €
09000-1010 ±0,13 ±0,115 1.37 €
09000-1212 ±0,13 ±0,120 1.67 €
09000-1515 ±0,13 ±0,125 1.87 €
09000-1818 ±0,13 ±0,133 2.43 €
09000-2424 ±0,13 ±0,139 3.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83