norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets raw with hole NdFeB, disc form
09001

Magnets raw with hole NdFeB, disc form

go back

Item description/product images

Show/filter all items
DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:The NdFeB raw magnets are an unshielded magnetic system.
Neodymium-iron-boron magnets have an extremely high magnetic force. Please handle these raw magnets with particular care.
• High crush hazard: Larger magnets in particular can cause considerable crushing to fingers or hands when moved together.
• Brittle material: Neodymium-iron-boron is a very hard but brittle material. The magnets can easily break or splinter by impacts, dropping or uncontrolled collision.
• Sharp-edged splinters: Sharp-edged, partially splinter fragments often occur when broken. It is recommended to wear safety glasses when handling.
• Danger when snapping together: If two magnets collide without slowing, explosive splintering can occur due to the brittleness of the material.
Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09001 Magnets raw with hole NdFeB, disc form 112 kB

Drawings (total overview)

Magnets raw with hole NdFeB, disc form

Magnets raw, Form A with countersink hole, NdFeB, disc form

More information

Drawings

Magnets raw, Form A with countersink hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
09001-12A12 ±0,13,5 ±0,13 ±0,1318 1.78 €
09001-15A15 ±0,14,5 ±0,13,5 ±0,1329 2.93 €
09001-18A18 ±0,14,5 ±0,14 ±0,1341 3.86 €
09001-24A24 ±0,15,5 ±0,14 ±0,1366 6.28 €

Magnets raw, Form B with hole, NdFeB, disc form

More information

Drawings

Magnets raw, Form B with hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
09001-32B32 ±0,110,5 ±0,12 ±0,1342 7.29 €
09001-38B38 ±0,112 ±0,14 ±0,13110 12.49 €
09001-48B48 ±0,215 ±0,15 ±0,13165 19.46 €
09001-56B56 ±0,215 ±0,16 ±0,13230 32.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83