norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel S-form, full extension, load capacity up to 459 kg
21342

Telescopic slides, steel S-form, full extension, load capacity...

go back

Item description/product images

DescriptionMaterial:Balls, rails and runners roller bearing steel.Version:Rail and runner electro zinc-plated.
Tracks inductive hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Full extension consisting of two guide rails as fixed and moving elements and an S-shaped intermediate element. This has a high area moment of inertia and high rigidity with a slim construction. This results in a high load rating with a low amount of bending in the extended state. The maximum travel is greater than the closed length of the telescopic rail.
Use grade 10.9 DIN EN ISO 10642 countersunk screws to install the rail.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +110 °C.
On request:Other lengths (steps 80 mm).
Size 28 up to max. 1490 mm.
Size 35 up to max. 1730 mm.
Size 43 up to max. 1970 mm.
Drawing reference:
1) for countersunk screw DIN EN ISO 10642
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21342 Telescopic slides, steel S-form, full extension, load capacity up to 459 kg 155 kB

Drawings

Telescopic slides, steel S-form, full extension, load capacity up to 459 kg

Item selection/filter

Order No.

SizeAA1BD1

HLTravel
S
C0Y
N
No. of
holes
CADAcc.PriceOrder
21342-2802902824,53685M5172902965704 (3 accessible) 0.00 €
21342-2803702824,53685M5173703807695 (4 accessible) 0.00 €
21342-2804502824,53685M5174504649696 (4 accessible) 0.00 €
21342-2805302824,53685M51753054811707 (6 accessible) 0.00 €
21342-2806102824,53685M51761063013768 (6 accessible) 0.00 €
21342-3504503530,543104M622,545049412506 (5 accessible) 0.00 €
21342-3505303530,543104M622,553055816857 (6 accessible) 0.00 €
21342-3506903530,543104M622,569073421329 (7 accessible) 0.00 €
21342-3508503530,543104M622,5850886280111 (9 accessible) 0.00 €
21342-430530433452120M82853055620617 (6 accessible) 0.00 €
21342-430610433452120M82861062626038 (6 accessible) 0.00 €
21342-430690433452120M82869072627759 (7 accessible) 0.00 €
21342-430770433452120M828770796331910 (7 accessible) 0.00 €
21342-430850433452120M828850866387311 (9 accessible) 0.00 €
21342-431010433452120M82810101036459013 (10 accessible) 0.00 €
21342-431490433452120M82814901516371319 (15 accessible) 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83