norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing plastic
Raceways ball bearing steel.
Balls steel.
Note:Self-aligning and sealed both ends. These bearings comprise a highly precise die-cast plastic carrier in which the bearing steel, clipped-on raceways are mounted. The plastic carrier also acts as a return and seal retainer. The seal is made from a special polyamide material with a low coefficient of friction. The linear ball bearing is secured using DIN 471/472 circlips.Application:Suitable for applications where installation space is limited.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21511-01_Datasheet_31977_Linear_ball_bearing_plastic_compact_self-aligning--en 218 kB

Drawings

Linear ball bearing, plastic, compact, self-aligning

Item selection/filter

Order No.D

D1LDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21511-01-080281524490355 0.00 €
21511-01-1202121928695510 0.00 €
21511-01-1602162430930630 0.00 €
21511-01-20022028301160800 0.00 €
21511-01-250225354021201560 0.00 €
21511-01-300230405031502700 0.00 €
21511-01-400240526055004500 0.00 €
21511-01-500250627069506300 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83