norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bush ball-bearing steel 1.3505.
Ball ball-bearing steel 1.3505.
Note:The steel recirculating ball bushes are components that can be used in tool and die making. The bushes help to enable precise movements, positioning and guiding of moving parts.

Simple installation in an H7 bore.
Temperature range:max. 180°C.Accessory:21516-15 ball cage brass.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21516 Recirculating ball bushes steel 328 kB
 Guide columns and guide pins 1,3 MB

Drawings

Recirculating ball bushes steel

Item selection/filter

Order No.D

D1D2LL1L2L3CADAcc.PriceOrder
21516-1712122428261796 0.00 €
21516-22181832363922176 0.00 €
21516-17242439432917126 0.00 €
21516-22303050543922176 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83