norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Shell, ball-bearing steel.
Cage, plastic.
Balls, steel.
Note:With seals both ends.
The linear ball bearing is secured using DIN 471 / 472 circlips.
Application:Suitable for applications where installation space is limited.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 21511-02_Datasheet_31978_Linear_ball_bearing_steel_compact--en 217 kB

Drawings

Linear ball bearing, steel, compact

Item selection/filter

Order No.D

D1LDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
21511-02-080281524435280 0.00 €
21511-02-1202121928620510 0.00 €
21511-02-1602162430800620 0.00 €
21511-02-2002202830950790 0.00 €
21511-02-250225354019901670 0.00 €
21511-02-300230405028002700 0.00 €
21511-02-400240526044004450 0.00 €
21511-02-500250627055006300 0.00 €
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
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83