norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Elevating castors with integrated machine foot, antistatic for aluminium profiles
95092-01

Elevating castors with integrated machine foot, antistatic for...

go back

Item description/product images

DescriptionMaterial:Wheel body housing: steel plate.
Levelling foot housing: die-cast aluminium
Mounting bracket: steel
Operating lever: steel, protective coating PUR plastic.
Leveling foot: glass-bead reinforced PA plastic. Spindle steel.
Wheel rim: see table.
Tread: see table.
Version:Wheel body housing: electro zinc-plated and blue passivated.
Levelling foot housing: powder coated aluminium tone.
Mounting bracket: electro zinc-plated

Operating lever: electro zinc-plated, protective coating black.
Leveling foot: black Spindle electro zinc-plated.
Wheel rim: see table.
Tread: see table.
Note:Elevating castor, swivel castor type with integrated height-adjustable machine foot. With sealed ball bearing in the swivel head. Wheel axle threaded. The ergonomically formed operating lever, which does not swivel with the roller, ensures easy operation. Heavy appliances can be easily lifted and secured thanks to the short actuation travel combined with a long plunger stroke and very high lifting force. The high lever ratio of up to 1:20 means you only need to apply 10 kg force to lift 200 kg. The anti-slip pad attached to the levelling foot plate prevents the foot from slipping and simultaneously protects the floor.

With thread guard and integrated mounting plate for attachment to aluminium profiles with 40 and 45 mm pitch without overhang.
Drawing reference:
1) swivelling
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 95092-01_Datasheet_33911_Elevating_castors_with_integrated_machine_foot_antistatic_for_aluminium_profiles--en 393 kB

Drawings

Elevating castors with integrated machine foot, antistatic for aluminium profiles

Item selection/filter

Order No.A

DHWheel
bearing
Permissible
load
kg
material
Rim
ESD
electrostatic
discharging
material
Running surface
CADAcc.PriceOrder
95092-01-080401115680125Plain bearing100polyamide, greyyespolyamide, black 0.00 €
95092-01-1004011165100145Plain bearing130polyamide, greyyespolyamide, black 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83