|
|
21334-50Telescopic slides, stainless steel for side mounting, partial... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slides stainless steel 1.4301.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4034. Version:Slides bright. Ball cages bright. Balls bright.Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.Advantages:Latches in closed position Suitable for flat mounting Light runningSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Manufacturers article number | Assembly | Product type | Load capacity per pair (80,000 cycles) kg | Loading pair (10,000 cycles) kg | Packaging type | CAD | Acc. | Price | Order |
---|
21334-50-0300 | DS2028-0030 | side mounting | standard | 60 | 65 | 1 piece = 1 pair | | | 67.86 € | | 21334-50-0350 | DS2028-0035 | side mounting | standard | 57 | 63 | 1 piece = 1 pair | | | 71.76 € | | 21334-50-0400 | DS2028-0040 | side mounting | standard | 54 | 59 | 1 piece = 1 pair | | | 75.45 € | | 21334-50-0450 | DS2028-0045 | side mounting | standard | 50 | 57 | 1 piece = 1 pair | | | 78.63 € | | 21334-50-0500 | DS2028-0050 | side mounting | standard | 47 | 53 | 1 piece = 1 pair | | | 82.14 € | | 21334-50-0550 | DS2028-0055 | side mounting | standard | 45 | 50 | 1 piece = 1 pair | | | 85.80 € | | 21334-50-0600 | DS2028-0060 | side mounting | standard | 43 | 46 | 1 piece = 1 pair | | | 89.27 € | | 21334-50-0650 | DS2028-0065 | side mounting | standard | 41 | 43 | 1 piece = 1 pair | | | 92.58 € | | 21334-50-0700 | DS2028-0070 | side mounting | standard | 40 | 42 | 1 piece = 1 pair | | | 96.05 € | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
21334-50-0300 | 18 | 32 | - | - | 224 | 256 | 128 | 160 | 17,5 | 9,5 | 35,34 | 209 | 300 | | | 67.86 € | | 21334-50-0350 | 36 | 32 | 160 | 192 | 256 | 288 | 160 | 192 | 35,5 | 9,5 | 35,34 | 245 | 350 | | | 71.76 € | | 21334-50-0400 | 22 | 32 | 160 | 192 | 320 | 352 | 160 | 192 | 21,5 | 9,5 | 35,34 | 282 | 400 | | | 75.45 € | | 21334-50-0450 | 8 | 32 | 224 | 256 | 384 | 416 | 224 | 256 | 7,5 | 9,5 | 35,34 | 320 | 450 | | | 78.63 € | | 21334-50-0500 | 26 | 32 | 224 | 256 | 416 | 448 | 224 | 256 | 25,5 | 9,5 | 35,34 | 357 | 500 | | | 82.14 € | | 21334-50-0550 | 12 | 32 | 288 | 320 | 480 | 512 | 288 | 320 | 11,5 | 9,5 | 35,34 | 394 | 550 | | | 85.80 € | | 21334-50-0600 | 30 | 32 | 288 | 320 | 512 | 544 | 288 | 320 | 29,5 | 9,5 | 35,34 | 432 | 600 | | | 89.27 € | | 21334-50-0650 | 16 | 32 | 352 | 384 | 576 | 608 | 352 | 384 | 15,5 | 9,5 | 35,34 | 469 | 650 | | | 92.58 € | | 21334-50-0700 | 34 | 32 | 352 | 384 | 608 | 640 | 352 | 384 | 33,5 | 9,5 | 35,34 | 506 | 700 | | | 96.05 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|