norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
21334-15

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.

Form A:
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacities specified are based on the maximum value by 80,000 cycles.

Form B:
The telescopic slides slide automatically and almost soundlessly out with just a light push. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Form C:
Latches in open and closed positions. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

Form D:
Latches in closed position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Form E:
The self-retraction function enables the slides to slide automatically into the closed position.The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.
Temperature range:Form A:
+10 °C to +40 °C.

Form B:
-20 °C to +70 °C.

Form C:
-20 °C to +70 °C.

Form D:
-20 °C to +70 °C.
Advantages:Soft close
Push to open
Self-retracting
Latches in open and closed positions
Quick frontal release
Accessory:Steel mounting bracket for telescopic slides 21335-80Drawing reference:
Form B:
1) Mounting hole by 21334-15-2040022, 21334-15-2050022,
21334-15-2060022, 21334-15-2040035, 21334-15-2050035 and 21334-15-2060035 not provided

Form C:
1) Mounting hole by 21334-15-30600, 21334-15-30650 and 21334-15-30700 provided
2) Mounting hole by 21334-15-30250 not provided

Form D:
1) Mounting hole by 21334-15-40148, 21334-15-40199
and 21334-15-40250 not provided
2) Mounting hole by 21334-15-40600, 21334-15-40650
and 21334-15-40700 provided
3) Mounting hole by 21334-15-30600 and 21334-15-30650 not provided

Form E:
1) Mounting hole by 21444-15-5040027, 21554-15-5050027, 21447-15-5040041 and 21557-15-5050041 not provided

Drawings (total overview)

Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form A

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form A

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
21334-15-10350DZ3832-0035EC-BASoft closeside mountingstandard431 piece = 1 pair 32.73 €
21334-15-10400DZ3832-0040EC-BASoft closeside mountingstandard441 piece = 1 pair 33.11 €
21334-15-10450DZ3832-0045EC-BASoft closeside mountingstandard451 piece = 1 pair 33.71 €
21334-15-10500DZ3832-0050EC-BASoft closeside mountingstandard451 piece = 1 pair 34.34 €
21334-15-10550DZ3832-0055EC-BASoft closeside mountingstandard451 piece = 1 pair 35.73 €
21334-15-10600DZ3832-0060EC-BASoft closeside mountingstandard451 piece = 1 pair 37.62 €
21334-15-10650DZ3832-0065EC-BASoft closeside mountingstandard441 piece = 1 pair 38.55 €
21334-15-10700DZ3832-0070EC-BASoft closeside mountingstandard431 piece = 1 pair 40.53 €
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
21334-15-1035035---180,8--206-12,745,7310350 32.73 €
21334-15-1040035128--180,8--257-12,745,7406400 33.11 €
21334-15-1045035128224----305-12,745,7457450 33.71 €
21334-15-1050035128224-180,8--352-12,745,7508500 34.34 €
21334-15-1055035128224-180,8--40735212,745,7559550 35.73 €
21334-15-1060035128224352-224--41612,745,7610600 37.62 €
21334-15-1065035128224352180,8224--41612,745,7660650 38.55 €
21334-15-1070035128224352180,8224288-54412,745,7711700 40.53 €

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form B

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form B

Item selection/filter

Order No.FormForm-TypeActivating force
N
AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
21334-15-2030022BPush to open22side mountingstandard421 piece = 1 pair 39.16 €
21334-15-2035022BPush to open22side mountingstandard431 piece = 1 pair 39.77 €
21334-15-2040022BPush to open22side mountingstandard441 piece = 1 pair 40.58 €
21334-15-2045022BPush to open22side mountingstandard451 piece = 1 pair 41.58 €
21334-15-2050022BPush to open22side mountingstandard451 piece = 1 pair 42.85 €
21334-15-2055022BPush to open22side mountingstandard451 piece = 1 pair 45.17 €
21334-15-2060022BPush to open22side mountingstandard451 piece = 1 pair 46.84 €
21334-15-2065022BPush to open22side mountingstandard441 piece = 1 pair 48.36 €
21334-15-2070022BPush to open22side mountingstandard431 piece = 1 pair 51.70 €
21334-15-2030035BPush to open35side mountingstandard421 piece = 1 pair 45.31 €
21334-15-2035035BPush to open35side mountingstandard431 piece = 1 pair 46.09 €
21334-15-2040035BPush to open35side mountingstandard441 piece = 1 pair 46.99 €
21334-15-2045035BPush to open35side mountingstandard451 piece = 1 pair 47.89 €
21334-15-2050035BPush to open35side mountingstandard451 piece = 1 pair 49.43 €
21334-15-2055035BPush to open35side mountingstandard451 piece = 1 pair 51.87 €
21334-15-2060035BPush to open35side mountingstandard451 piece = 1 pair 53.74 €
21334-15-2065035BPush to open35side mountingstandard441 piece = 1 pair 55.55 €
21334-15-2070035BPush to open35side mountingstandard431 piece = 1 pair 59.06 €
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
21334-15-203002235-------19212,745,7305300 39.16 €
21334-15-203502235224--128---24212,745,7356350 39.77 €
21334-15-204002235224288-128---29212,745,7406400 40.58 €
21334-15-204502235224320-128-320-34212,745,7457450 41.58 €
21334-15-205002235224384-128-320-39212,745,7508500 42.85 €
21334-15-205502235224416-128224416-44212,745,7559550 45.17 €
21334-15-206002235224352480128224416-49212,745,7610600 46.84 €
21334-15-20650223522435251212822441651254212,745,7660650 48.36 €
21334-15-20700223522435254412822441651259212,745,7711700 51.70 €
21334-15-203003535-------19212,745,7305300 45.31 €
21334-15-203503535224--128---24212,745,7356350 46.09 €
21334-15-204003535224288-128---29212,745,7406400 46.99 €
21334-15-204503535224320-128-320-34212,745,7457450 47.89 €
21334-15-205003535224384-128-320-39212,745,7508500 49.43 €
21334-15-205503535224416-128224416-44212,745,7559550 51.87 €
21334-15-206003535224352480128224416-49212,745,7610600 53.74 €
21334-15-20650353522435251212822441651254212,745,7660650 55.55 €
21334-15-20700353522435254412822441651259212,745,7711700 59.06 €

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form C

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form C

Item selection/filter

Order No.FormForm-TypeAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
21334-15-30250Clatches in closed and open positionsside mountingstandard41471 piece = 1 pair 41.55 €
21334-15-30300Clatches in closed and open positionsside mountingstandard42481 piece = 1 pair 42.03 €
21334-15-30350Clatches in closed and open positionsside mountingstandard43491 piece = 1 pair 42.60 €
21334-15-30400Clatches in closed and open positionsside mountingstandard44501 piece = 1 pair 43.62 €
21334-15-30450Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair 44.64 €
21334-15-30500Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair 46.09 €
21334-15-30550Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair 49.51 €
21334-15-30600Clatches in closed and open positionsside mountingstandard45501 piece = 1 pair 50.43 €
21334-15-30650Clatches in closed and open positionsside mountingstandard44491 piece = 1 pair 52.22 €
21334-15-30700Clatches in closed and open positionsside mountingstandard43481 piece = 1 pair 55.92 €
Order No.A

A1A2A3A4A5A6A7A8A9A10A11BHTravel
S
LCADAcc.PriceOrder
21334-15-3025035-160---96----19212,745,7243250 41.55 €
21334-15-3030035-224---96----24212,745,7305300 42.03 €
21334-15-3035035128224---128----29212,745,7356350 42.60 €
21334-15-3040035128224320--128----34212,745,7406400 43.62 €
21334-15-3045035128-352--128--320-39212,745,7457450 44.64 €
21334-15-3050035128-416--128--320-44212,745,7508500 46.09 €
21334-15-3055035128-352-480128--32041649212,745,7559550 49.51 €
21334-15-3060035128224352480-128224-416-54212,745,7610600 50.43 €
21334-15-3065035128224352544-128224-41654459212,745,7660650 52.22 €
21334-15-3070035128224352544-12822428841654464212,745,7711700 55.92 €

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form D

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form D

Item selection/filter

Order No.FormForm-TypeAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
21334-15-40148Dlatches in closed positionside mountingstandard451 piece = 1 pair 37.74 €
21334-15-40199Dlatches in closed positionside mountingstandard461 piece = 1 pair 34.95 €
21334-15-40250Dlatches in closed positionside mountingstandard471 piece = 1 pair 32.37 €
21334-15-40300Dlatches in closed positionside mountingstandard481 piece = 1 pair 32.17 €
21334-15-40350Dlatches in closed positionside mountingstandard491 piece = 1 pair 32.76 €
21334-15-40400Dlatches in closed positionside mountingstandard501 piece = 1 pair 33.73 €
21334-15-40450Dlatches in closed positionside mountingstandard501 piece = 1 pair 34.49 €
21334-15-40500Dlatches in closed positionside mountingstandard501 piece = 1 pair 35.36 €
21334-15-40550Dlatches in closed positionside mountingstandard501 piece = 1 pair 36.74 €
21334-15-40600Dlatches in closed positionside mountingstandard501 piece = 1 pair 38.28 €
21334-15-40650Dlatches in closed positionside mountingstandard491 piece = 1 pair 39.46 €
21334-15-40700Dlatches in closed positionside mountingstandard491 piece = 1 pair 41.46 €
Order No.A

A1A2A3A4A5A6A7A8A9A10A11A12BHTravel
S
LCADAcc.PriceOrder
21334-15-401483577,2----------9612,745,7138148 37.74 €
21334-15-4019935128----60,5128----14112,745,7203199 34.95 €
21334-15-4025035128----60,596----19212,745,7354250 32.37 €
21334-15-4030035128224---60,596----24212,745,7305300 32.17 €
21334-15-4035035128224---60,5128----29212,745,7356350 32.76 €
21334-15-4040035128224320--60,5128----34212,745,7406400 33.73 €
21334-15-4045035128224352--60,5128--320-39212,745,7457450 34.49 €
21334-15-4050035128224416--60,5128--320-44212,745,7508500 35.36 €
21334-15-405503512822435244848060,5128--32041649212,745,7559550 36.74 €
21334-15-4060035128224352480-60,5128224-416-54212,745,7610600 38.28 €
21334-15-4065035128224352544-60,5128224-41654459212,745,7660650 39.46 €
21334-15-4070035128224352544-60,512822428841654464212,745,7711700 41.46 €

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form E

More information

Drawings

Telescopic slides, steel
for side mounting, full extension, load capacity up to 50 kg, Form E

Item selection/filter

Order No.FormForm-TypeAssemblyProduct typeClose/open force
N per rail
Load capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
21334-15-5030027Eself-retractionside mountingstandard14-2742481 piece = 1 pair 35.65 €
21334-15-5035027Eself-retractionside mountingstandard14-2743491 piece = 1 pair 36.29 €
21334-15-5040027Eself-retractionside mountingstandard14-2744501 piece = 1 pair 37.32 €
21334-15-5045027Eself-retractionside mountingstandard14-2745501 piece = 1 pair 38.15 €
21334-15-5050027Eself-retractionside mountingstandard14-2745501 piece = 1 pair 38.99 €
21334-15-5055027Eself-retractionside mountingstandard14-2745501 piece = 1 pair 40.30 €
21334-15-5060027Eself-retractionside mountingstandard14-2745501 piece = 1 pair 41.93 €
21334-15-5065027Eself-retractionside mountingstandard14-2744491 piece = 1 pair 43.02 €
21334-15-5030041Eself-retractionside mountingstandard27-4142481 piece = 1 pair 37.48 €
21334-15-5035041Eself-retractionside mountingstandard27-4143491 piece = 1 pair 38.15 €
21334-15-5040041Eself-retractionside mountingstandard27-4144501 piece = 1 pair 39.24 €
21334-15-5045041Eself-retractionside mountingstandard27-4145501 piece = 1 pair 40.02 €
21334-15-5050041Eself-retractionside mountingstandard27-4145501 piece = 1 pair 40.91 €
21334-15-5055041Eself-retractionside mountingstandard27-4145501 piece = 1 pair 42.27 €
21334-15-5060041Eself-retractionside mountingstandard27-4145501 piece = 1 pair 44.01 €
21334-15-5065041Eself-retractionside mountingstandard27-4144491 piece = 1 pair 45.20 €
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
21334-15-503002735-------23112,745,7286300 35.65 €
21334-15-503502735224--128---28112,745,7356350 36.29 €
21334-15-504002735224288-128---33112,745,7406400 37.32 €
21334-15-504502735224320-128-320-38112,745,7457450 38.15 €
21334-15-505002735224384-128---43112,745,7508500 38.99 €
21334-15-505502735224416-128-416-48112,745,7559550 40.30 €
21334-15-506002735224352480128224416-53112,745,7610600 41.93 €
21334-15-50650273522435251212822441654458112,745,7660650 43.02 €
21334-15-503004135-------23112,745,7286300 37.48 €
21334-15-503504135224--128---28112,745,7356350 38.15 €
21334-15-504004135224288-128---33112,745,7406400 39.24 €
21334-15-504504135224320-128-320-38112,745,7457450 40.02 €
21334-15-505004135224384-128---43112,745,7508500 40.91 €
21334-15-505504135224416-128-416-48112,745,7559550 42.27 €
21334-15-506004135224352480128224416-53112,745,7610600 44.01 €
21334-15-50650413522435251212822441654458112,745,7660650 45.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83