|
|
21334-25Telescopic slides, steel for side mounting, partial extension... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slides steel. Ball cages steel. Balls, steel.Version:Slides electro zinc-plated. Ball cages, electro zinc-plated. Balls hardened.Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension both sides, the travel is less than the installed length. Latches in open position on both sides. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.Advantages:Pulls out in both directions Latches in open position on both sides Light running DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | | Assembly | Product type | Loading per pair kg | Packaging type | CAD | Acc. | Price | Order |
---|
21334-25-0300 | DZ2026-0030 | side mounting | standard | 50 | 1 piece = 1 pair | | | 28.34 € | | 21334-25-0350 | DZ2026-0035 | side mounting | standard | 50 | 1 piece = 1 pair | | | 28.99 € | | 21334-25-0400 | DZ2026-0040 | side mounting | standard | 45 | 1 piece = 1 pair | | | 29.61 € | | 21334-25-0450 | DZ2026-0045 | side mounting | standard | 40 | 1 piece = 1 pair | | | 30.11 € | | 21334-25-0500 | DZ2026-0050 | side mounting | standard | 40 | 1 piece = 1 pair | | | 30.65 € | | 21334-25-0550 | DZ2026-0055 | side mounting | standard | 35 | 1 piece = 1 pair | | | 31.28 € | | 21334-25-0600 | DZ2026-0060 | side mounting | standard | 35 | 1 piece = 1 pair | | | 31.81 € | | 21334-25-0650 | DZ2026-0065 | side mounting | standard | 30 | 1 piece = 1 pair | | | 32.52 € | | 21334-25-0700 | DZ2026-0070 | side mounting | standard | 30 | 1 piece = 1 pair | | | 33.10 € | |
Order No. | A | A1 | A2 | A3 | A4 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
21334-25-0300 | 26 | 128 | 160 | 224 | 256 | 9,5 | 35,3 | 208,8 | 300 | | | 28.34 € | | 21334-25-0350 | 26 | 160 | 192 | 256 | 288 | 9,5 | 35,3 | 246,1 | 350 | | | 28.99 € | | 21334-25-0400 | 26 | 192 | 224 | 320 | 352 | 9,5 | 35,3 | 283,4 | 400 | | | 29.61 € | | 21334-25-0450 | 26 | 224 | 256 | 352 | 384 | 9,5 | 35,3 | 320,7 | 450 | | | 30.11 € | | 21334-25-0500 | 26 | 256 | 288 | 416 | 448 | 9,5 | 35,3 | 358 | 500 | | | 30.65 € | | 21334-25-0550 | 26 | 256 | 288 | 480 | 512 | 9,5 | 35,3 | 395,3 | 550 | | | 31.28 € | | 21334-25-0600 | 26 | 288 | 320 | 512 | 544 | 9,5 | 35,3 | 432,6 | 600 | | | 31.81 € | | 21334-25-0650 | 26 | 288 | 320 | 576 | 608 | 9,5 | 35,3 | 469,9 | 650 | | | 32.52 € | | 21334-25-0700 | 26 | 320 | 352 | 608 | 640 | 9,5 | 35,3 | 507,2 | 700 | | | 33.10 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|