norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg
21334-35

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Assembly:Bayonet mounting.Advantages:Bayonet mounting
Latches in closed position
Light running

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-35-0350DZ5517-5035side mountingstandard511 piece = 1 pair 62.68 €
21334-35-0400DZ5517-5040side mountingstandard531 piece = 1 pair 64.99 €
21334-35-0450DZ5517-5045side mountingstandard551 piece = 1 pair 67.77 €
21334-35-0500DZ5517-5050side mountingstandard551 piece = 1 pair 70.40 €
21334-35-0550DZ5517-5055side mountingstandard551 piece = 1 pair 72.81 €
21334-35-0600DZ5517-5060side mountingstandard531 piece = 1 pair 80.45 €
21334-35-0700DZ5517-5070side mountingstandard501 piece = 1 pair 86.45 €
Order No.A

A1A2BHTravel
S
LCADAcc.PriceOrder
21334-35-03505025025017,553,4374350 62.68 €
21334-35-04005030030017,553,4424400 64.99 €
21334-35-04505035035017,553,4473450 67.77 €
21334-35-05005040040017,553,4522500 70.40 €
21334-35-05505045045017,553,4571550 72.81 €
21334-35-06005050050017,553,4620600 80.45 €
21334-35-07005060060017,553,4731700 86.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83