norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip - inch
03093 inch

Indexing plungers, steel or stainless steel, without collar,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093 inch Indexing plungers without collar, inch 310 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip - inch

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip - inch

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip - inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-1903AJGsteelhardened31/4-281431,517113,50,84,51003094-99 8.07 €
03093-1004AKGsteelhardened45/16-241838,52113,541,361203094-90 7.65 €
03093-1105ALGsteelhardened53/8-242143,52414,551,351203094-91 7.27 €
03093-1206A5Gsteelhardened61/2-132551,72817,761,861403094-92 7.81 €
03093-1308A6Gsteelhardened85/8-113368362482,3153503094-93 9.18 €
03093-1410A7Gsteelhardened103/4-1033744024102,8153403094-94 13.63 €
03093-1412AOGsteelhardened123/4-1633784224122,8153903094-94 15.01 €
03093-1516A8Gsteelhardened161-840965030163,2204603094-95 17.01 €
03093-01903AJGstainless steelhardened31/4-281431,517113,50,84,51003094-99 13.64 €
03093-01004AKGstainless steelhardened45/16-241838,52113,541,361203094-90 12.98 €
03093-01105ALGstainless steelhardened53/8-242143,52414,551,351203094-91 12.36 €
03093-01206A5Gstainless steelhardened61/2-132551,72817,761,861403094-92 13.71 €
03093-01308A6Gstainless steelhardened85/8-113368362482,3153503094-93 16.28 €
03093-01410A7Gstainless steelhardened103/4-1033744024102,8153403094-94 24.56 €
03093-01412AOGstainless steelhardened123/4-1633784224122,8153903094-94 27.07 €
03093-01516A8Gstainless steelhardened161-840965030163,2204603094-95 30.74 €
03093-11903AJGstainless steelnot hardened31/4-281431,517113,50,84,51003094-99 13.64 €
03093-11004AKGstainless steelnot hardened45/16-241838,52113,541,361203094-90 12.98 €
03093-11105ALGstainless steelnot hardened53/8-242143,52414,551,351203094-91 12.36 €
03093-11206A5Gstainless steelnot hardened61/2-132551,72817,761,861403094-92 13.71 €
03093-11308A6Gstainless steelnot hardened85/8-113368362482,3153503094-93 16.28 €
03093-11410A7Gstainless steelnot hardened103/4-1033744024102,8153403094-94 24.56 €
03093-11412AOGstainless steelnot hardened123/4-1633784224122,8153903094-94 27.07 €
03093-11516A8Gstainless steelnot hardened161-840965030163,2204603094-95 30.74 €

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and locknut - inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-2903AJHsteelhardened31/4-281431,517113,57/160,84,51003094-99 8.12 €
03093-2004AKHsteelhardened45/16-241838,52113,541/21,361203094-90 7.73 €
03093-2105ALHsteelhardened53/8-242143,52414,559/161,351203094-91 7.35 €
03093-2206A5Hsteelhardened61/2-132551,72817,763/41,861403094-92 7.94 €
03093-2308A6Hsteelhardened85/8-1133683624815/162,3153503094-93 9.65 €
03093-2410A7Hsteelhardened103/4-1033744024101-1/82,8153403094-94 14.33 €
03093-2412AOHsteelhardened123/4-1633784224121-1/82,8153903094-94 15.73 €
03093-2516A8Hsteelhardened161-84096503016-3,2204603094-95 17.92 €
03093-02903AJHstainless steelhardened31/4-281431,517113,57/160,84,51003094-99 14.92 €
03093-02004AKHstainless steelhardened45/16-241838,52113,541/21,361203094-90 14.23 €
03093-02105ALHstainless steelhardened53/8-242143,52414,559/161,351203094-91 13.54 €
03093-02206A5Hstainless steelhardened61/2-132551,72817,763/41,861403094-92 15.32 €
03093-02308A6Hstainless steelhardened85/8-1133683624815/162,3153503094-93 18.22 €
03093-02410A7Hstainless steelhardened103/4-1033744024101-1/82,8153403094-94 26.63 €
03093-02412AOHstainless steelhardened123/4-1633784224121-1/82,8153903094-94 29.29 €
03093-02516A8Hstainless steelhardened161-84096503016-3,2204603094-95 33.24 €
03093-12903AJHstainless steelnot hardened31/4-281431,517113,57/160,84,51003094-99 14.92 €
03093-12004AKHstainless steelnot hardened45/16-241838,52113,541/21,361203094-90 14.23 €
03093-12105ALHstainless steelnot hardened53/8-242143,52414,559/161,351203094-91 13.54 €
03093-12206A5Hstainless steelnot hardened61/2-132551,72817,763/41,861403094-92 15.32 €
03093-12308A6Hstainless steelnot hardened85/8-1133683624815/162,3153503094-93 18.22 €
03093-12410A7Hstainless steelnot hardened103/4-1033744024101-1/82,8153403094-94 26.63 €
03093-12412AOHstainless steelnot hardened123/4-1633784224121-1/82,8153903094-94 29.29 €
03093-12516A8Hstainless steelnot hardened161-84096503016-3,2204603094-95 33.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83