norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with threaded pin - inch
03092 inch

Indexing plungers, steel or stainless steel with threaded pin -...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation e.g. programme controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form E: with threaded pin, without locknut
Form F: with threaded pin, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03092 inch Indexing plungers, inch 285 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with threaded pin - inch

Indexing plungers, steel or stainless steel, with threaded pin, no locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel, with threaded pin, no locknut - inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03092-1903AJEsteelhardened31/4-28M2241253,5103,580,84,510 10.12 €
03092-1004AKEsteelhardened45/16-24M3321567134101612 9.64 €
03092-1105ALEsteelhardened53/8-24M4371778155131,3512 9.15 €
03092-1206A5Esteelhardened61/2-13M6422088176141,8614 10.19 €
03092-1308A6Esteelhardened85/8-11M856261012238192,31535 13.16 €
03092-1410A7Esteelhardened103/4-10M8622812122510222,81534 18.86 €
03092-1412AOEsteelhardened123/4-16M8662814122512222,81539 20.75 €
03092-1516A8Esteelhardened161-8M10803218142816273,22046 29.46 €
03092-01903AJEstainless steelhardened31/4-28M2241253,5103,580,84,510 16.77 €
03092-01004AKEstainless steelhardened45/16-24M3321567134101612 15.97 €
03092-01105ALEstainless steelhardened53/8-24M4371778155131,3512 15.25 €
03092-01206A5Estainless steelhardened61/2-13M6422088176141,8614 17.95 €
03092-01308A6Estainless steelhardened85/8-11M856261012238192,31535 23.97 €
03092-01410A7Estainless steelhardened103/4-10M8622812122510222,81534 37.79 €
03092-01412AOEstainless steelhardened123/4-16M8662814122512222,81539 41.58 €
03092-01516A8Estainless steelhardened161-8M10803218142816273,22046 62.95 €
03092-11903AJEstainless steelnot hardened31/4-28M2241253,5103,580,84,510 16.77 €
03092-11004AKEstainless steelnot hardened45/16-24M3321567134101612 15.97 €
03092-11105ALEstainless steelnot hardened53/8-24M4371778155131,3512 15.25 €
03092-11206A5Estainless steelnot hardened61/2-13M6422088176141,8614 17.95 €
03092-11308A6Estainless steelnot hardened85/8-11M856261012238192,31535 23.97 €
03092-11410A7Estainless steelnot hardened103/4-10M8622812122510222,81534 37.79 €
03092-11412AOEstainless steelnot hardened123/4-16M8662814122512222,81539 41.58 €
03092-11516A8Estainless steelnot hardened161-8M10803218142816273,22046 62.95 €

Indexing plungers, steel or stainless steel with threaded pin and locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with threaded pin and locknut - inch

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2L3L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03092-2903AJFsteelhardened31/4-28M2241253,5103,587/160,84,510 10.26 €
03092-2004AKFsteelhardened45/16-24M3321567134101/21612 9.78 €
03092-2105ALFsteelhardened53/8-24M4371778155139/161,3512 9.32 €
03092-2206A5Fsteelhardened61/2-13M6422088176143/41,8614 10.37 €
03092-2308A6Fsteelhardened85/8-11M8562610122381915/162,31535 13.58 €
03092-2410A7Fsteelhardened103/4-10M8622812122510221-1/82,81534 19.01 €
03092-2412AOFsteelhardened123/4-16M8662814122512221-1/82,81539 20.91 €
03092-2516A8Fsteelhardened161-8M10803218142816271-1/23,22046 29.70 €
03092-02903AJFstainless steelhardened31/4-28M2241253,5103,587/160,84,510 17.93 €
03092-02004AKFstainless steelhardened45/16-24M3321567134101/21612 17.05 €
03092-02105ALFstainless steelhardened53/8-24M4371778155139/161,3512 16.25 €
03092-02206A5Fstainless steelhardened61/2-13M6422088176143/41,8614 19.23 €
03092-02308A6Fstainless steelhardened85/8-11M8562610122381915/162,31535 25.77 €
03092-02410A7Fstainless steelhardened103/4-10M8622812122510221-1/82,81534 38.69 €
03092-02412AOFstainless steelhardened123/4-16M8662814122512221-1/82,81539 42.55 €
03092-02516A8Fstainless steelhardened161-8M10803218142816271-1/23,22046 64.47 €
03092-12903AJFstainless steelnot hardened31/4-28M2241253,5103,587/160,84,510 17.93 €
03092-12004AKFstainless steelnot hardened45/16-24M3321567134101/21612 17.05 €
03092-12105ALFstainless steelnot hardened53/8-24M4371778155139/161,3512 16.25 €
03092-12206A5Fstainless steelnot hardened61/2-13M6422088176143/41,8614 19.23 €
03092-12308A6Fstainless steelnot hardened85/8-11M8562610122381915/162,31535 25.77 €
03092-12410A7Fstainless steelnot hardened103/4-10M8622812122510221-1/82,81534 38.69 €
03092-12412AOFstainless steelnot hardened123/4-16M8662814122512221-1/82,81539 42.55 €
03092-12516A8Fstainless steelnot hardened161-8M10803218142816271-1/23,22046 64.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83