norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip - inch
03093 inch

Indexing plungers, stainless steel, without collar, with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip 1.4305, fine turned.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093 inch Indexing plungers, stainless steel, without collar, inch 312 kB

Drawings (total overview)

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip - inch

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip, no locknut - inch

More information

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip, no locknut - inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.CADAcc.PriceOrder
03093-001903AJ9stainless steelhardenedG31/4-281434,517143,50,84,51003094-99 21.77 €
03093-001004AK0stainless steelhardenedG45/16-24184321184161203094-90 20.76 €
03093-001105AL1stainless steelhardenedG53/8-242150242151,351203094-91 17.83 €
03093-001206A52stainless steelhardenedG61/2-132559282561,861403094-92 19.78 €
03093-001308A63stainless steelhardenedG85/8-113377363382,3153503094-93 26.05 €
03093-001410A74stainless steelhardenedG103/4-1033834033102,6153403094-94 35.45 €
03093-001412AO4stainless steelhardenedG123/4-1633874233122,8153903094-94 38.96 €
03093-001516A85stainless steelhardenedG161-8401065040163,2204603094-95 49.22 €
03093-111903AJ9stainless steelnot hardenedG31/4-281434,517143,50,84,51003094-99 21.77 €
03093-111004AK0stainless steelnot hardenedG45/16-24184321184161203094-90 20.76 €
03093-111105AL1stainless steelnot hardenedG53/8-242150242151,351203094-91 17.83 €
03093-111206A52stainless steelnot hardenedG61/2-132559282561,861403094-92 19.78 €
03093-111308A63stainless steelnot hardenedG85/8-113377363382,3153503094-93 26.05 €
03093-111410A74stainless steelnot hardenedG103/4-1033834033102,6153403094-94 35.45 €
03093-111412AO4stainless steelnot hardenedG123/4-1633874233122,8153903094-94 38.96 €
03093-111516A85stainless steelnot hardenedG161-8401065040163,2204603094-95 49.22 €

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut - inch

More information

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut - inch

Item selection/filter

Order No.SizeMain
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No. screw-in washerCADAcc.PriceOrder
03093-002903AJ9stainless steelhardenedH31/4-281434,517143,57/160,84,51003094-99 23.85 €
03093-002004AK0stainless steelhardenedH45/16-241843211841/2161203094-90 22.72 €
03093-002105AL1stainless steelhardenedH53/8-242150242159/161,351203094-91 19.49 €
03093-002206A52stainless steelhardenedH61/2-132559282563/41,861409034-92 22.08 €
03093-002308A63stainless steelhardenedH85/8-1133773633815/162,3153509094-93 29.13 €
03093-002410A74stainless steelhardenedH103/4-1033834033101-1/82,6153409094-94 38.33 €
03093-002412AO4stainless steelhardenedH123/4-1633874233121-1/82,8153909094-95 42.18 €
03093-002516A85stainless steelhardenedH161-840106504016-3,2204609094-96 53.21 €
03093-112903AJ9stainless steelnot hardenedH31/4-281434,517143,57/160,84,51003094-99 23.85 €
03093-112004AK0stainless steelnot hardenedH45/16-241843211841/2161203094-90 22.72 €
03093-112105AL1stainless steelnot hardenedH53/8-242150242159/161,351203094-91 19.49 €
03093-112206A52stainless steelnot hardenedH61/2-132559282563/41,861409034-92 22.08 €
03093-112308A63stainless steelnot hardenedH85/8-1133773633815/162,3153509094-93 29.13 €
03093-112410A74stainless steelnot hardenedH103/4-1033834033101-1/82,6153409094-94 38.33 €
03093-112412AO4stainless steelnot hardenedH123/4-1633874233121-1/82,8153909094-95 42.18 €
03093-112516A85stainless steelnot hardenedH161-840106504016-3,2204609094-96 53.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83