norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip - inch
03089 inch

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back. Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version A1:
Threaded sleeve 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.

Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 inch Indexing plungers, inch 349 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip - inch

Indexing plungers, steel or stainless steel with plastic mushroom grip - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip - inch

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-1903AJAsteel-hardenedblack grey RAL 702131/4-281431,5125103,580,84,510 10.01 €
03089-1004AKAsteel-hardenedblack grey RAL 702145/16-241838,5156134101612 9.00 €
03089-1105ALAsteel-hardenedblack grey RAL 702153/8-242143,5177155131,3512 9.53 €
03089-1206A5Asteel-hardenedblack grey RAL 702161/2-132551,7208166141,8614 10.58 €
03089-1308A6Asteel-hardenedblack grey RAL 702185/8-1133682610218192,31535 13.63 €
03089-1410A7Asteel-hardenedblack grey RAL 7021103/4-10337428122310222,81540 13.79 €
03089-1412AOAsteel-hardenedblack grey RAL 7021123/4-16337828142512222,81539 19.52 €
03089-1516A8Asteel-hardenedblack grey RAL 7021161-8409632182816273,22046 27.08 €
03089-1903AJ84Asteel-hardenedtraffic red RAL 302031/4-281431,5125103,580,84,510 10.01 €
03089-1004AK84Asteel-hardenedtraffic red RAL 302045/16-241838,5156134101612 9.00 €
03089-1105AL84Asteel-hardenedtraffic red RAL 302053/8-242143,5177155131,3512 9.53 €
03089-1206A584Asteel-hardenedtraffic red RAL 302061/2-132551,7208166141,8614 10.58 €
03089-1308A684Asteel-hardenedtraffic red RAL 302085/8-1133682610218192,31535 13.63 €
03089-1410A784Asteel-hardenedtraffic red RAL 3020103/4-10337428122310222,81540 13.79 €
03089-1412AO84Asteel-hardenedtraffic red RAL 3020123/4-16337828142512222,81539 19.52 €
03089-1516A884Asteel-hardenedtraffic red RAL 3020161-8409632182816273,22046 27.08 €
03089-01903AJAstainless steel1.4034hardenedblack grey RAL 702131/4-281431,5125103,580,84,510 16.25 €
03089-01004AKAstainless steel1.4034hardenedblack grey RAL 702145/16-241838,5156134101612 13.85 €
03089-01105ALAstainless steel1.4034hardenedblack grey RAL 702153/8-242143,5177155131,3512 15.54 €
03089-01206A5Astainless steel1.4034hardenedblack grey RAL 702161/2-132551,7208166141,8614 18.32 €
03089-01308A6Astainless steel1.4034hardenedblack grey RAL 702185/8-1133682610218192,31535 24.28 €
03089-01410A7Astainless steel1.4034hardenedblack grey RAL 7021103/4-10337428122310222,81540 24.90 €
03089-01412AOAstainless steel1.4034hardenedblack grey RAL 7021123/4-16337828142512222,81539 36.50 €
03089-01516A8Astainless steel1.4034hardenedblack grey RAL 7021161-8409632182816273,22046 51.89 €
03089-01903AJ84Astainless steel1.4034hardenedtraffic red RAL 302031/4-281431,5125103,580,84,510 16.25 €
03089-01004AK84Astainless steel1.4034hardenedtraffic red RAL 302045/16-241838,5156134101612 13.85 €
03089-01105AL84Astainless steel1.4034hardenedtraffic red RAL 302053/8-242143,5177155131,3512 15.54 €
03089-01206A584Astainless steel1.4034hardenedtraffic red RAL 302061/2-132551,7208166141,8614 18.32 €
03089-01308A684Astainless steel1.4034hardenedtraffic red RAL 302085/8-1133682610218192,31535 24.28 €
03089-01410A784Astainless steel1.4034hardenedtraffic red RAL 3020103/4-10337428122310222,81540 24.90 €
03089-01412AO84Astainless steel1.4034hardenedtraffic red RAL 3020123/4-16337828142512222,81539 36.50 €
03089-01516A884Astainless steel1.4034hardenedtraffic red RAL 3020161-8409632182816273,22046 51.89 €
03089-11903AJAstainless steel1.4305not hardenedblack grey RAL 702131/4-281431,5125103,580,84,510 16.25 €
03089-11004AKAstainless steel1.4305not hardenedblack grey RAL 702145/16-241838,5156134101612 13.85 €
03089-11105ALAstainless steel1.4305not hardenedblack grey RAL 702153/8-242143,5177155131,3512 15.54 €
03089-11206A5Astainless steel1.4305not hardenedblack grey RAL 702161/2-132551,7208166141,8614 18.32 €
03089-11308A6Astainless steel1.4305not hardenedblack grey RAL 702185/8-1133682610218192,31535 24.28 €
03089-11410A7Astainless steel1.4305not hardenedblack grey RAL 7021103/4-10337428122310222,81540 24.90 €
03089-11412AOAstainless steel1.4305not hardenedblack grey RAL 7021123/4-16337828142512222,81539 36.50 €
03089-11516A8Astainless steel1.4305not hardenedblack grey RAL 7021161-8409632182816273,22046 51.89 €
03089-11903AJ84Astainless steel1.4305not hardenedtraffic red RAL 302031/4-281431,5125103,580,84,510 16.25 €
03089-11004AK84Astainless steel1.4305not hardenedtraffic red RAL 302045/16-241838,5156134101612 13.85 €
03089-11105AL84Astainless steel1.4305not hardenedtraffic red RAL 302053/8-242143,5177155131,3512 15.54 €
03089-11206A584Astainless steel1.4305not hardenedtraffic red RAL 302061/2-132551,7208166141,8614 18.32 €
03089-11308A684Astainless steel1.4305not hardenedtraffic red RAL 302085/8-1133682610218192,31535 24.28 €
03089-11410A784Astainless steel1.4305not hardenedtraffic red RAL 3020103/4-10337428122310222,81540 24.90 €
03089-11412AO84Astainless steel1.4305not hardenedtraffic red RAL 3020123/4-16337828142512222,81539 36.50 €
03089-11516A884Astainless steel1.4305not hardenedtraffic red RAL 3020161-8409632182816273,22046 51.89 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut - inch

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-2903AJBsteel-hardenedblack grey RAL 702131/4-281431,5125103,587/160,84,510 10.19 €
03089-2004AKBsteel-hardenedblack grey RAL 702145/16-241838,5156134101/21612 9.15 €
03089-2105ALBsteel-hardenedblack grey RAL 702153/8-242143,5177155139/161,3512 9.69 €
03089-2206A5Bsteel-hardenedblack grey RAL 702161/2-132551,7208166143/41,8614 10.76 €
03089-2308A6Bsteel-hardenedblack grey RAL 702185/8-11336826102181915/162,31535 14.03 €
03089-2410A7Bsteel-hardenedblack grey RAL 7021103/4-10337428122310221-1/82,81540 14.39 €
03089-2412AOBsteel-hardenedblack grey RAL 7021123/4-16337828142512221-1/82,81539 19.78 €
03089-2516A8Bsteel-hardenedblack grey RAL 7021161-8409632182816271-1/23,22046 27.46 €
03089-2903AJ84Bsteel-hardenedtraffic red RAL 302031/4-281431,5125103,587/160,84,510 10.19 €
03089-2004AK84Bsteel-hardenedtraffic red RAL 302045/16-241838,5156134101/21612 9.15 €
03089-2105AL84Bsteel-hardenedtraffic red RAL 302053/8-242143,5177155139/161,3512 9.69 €
03089-2206A584Bsteel-hardenedtraffic red RAL 302061/2-132551,7208166143/41,8614 10.76 €
03089-2308A684Bsteel-hardenedtraffic red RAL 302085/8-11336826102181915/162,31535 14.03 €
03089-2410A784Bsteel-hardenedtraffic red RAL 3020103/4-10337428122310221-1/82,81540 14.39 €
03089-2412AO84Bsteel-hardenedtraffic red RAL 3020123/4-16337828142512221-1/82,81539 19.78 €
03089-2516A884Bsteel-hardenedtraffic red RAL 3020161-8409632182816271-1/23,22046 27.46 €
03089-02903AJBstainless steel1.4034hardenedblack grey RAL 702131/4-281431,5125103,587/160,84,510 17.37 €
03089-02004AKBstainless steel1.4034hardenedblack grey RAL 702145/16-241838,5156134101/21612 14.78 €
03089-02105ALBstainless steel1.4034hardenedblack grey RAL 702153/8-242143,5177155139/161,3512 16.57 €
03089-02206A5Bstainless steel1.4034hardenedblack grey RAL 702161/2-132551,7208166143/41,8614 19.48 €
03089-02308A6Bstainless steel1.4034hardenedblack grey RAL 702185/8-11336826102181915/162,31535 24.71 €
03089-02410A7Bstainless steel1.4034hardenedblack grey RAL 7021103/4-10337428122310221-1/82,81540 25.77 €
03089-02412AOBstainless steel1.4034hardenedblack grey RAL 7021123/4-16337828142512221-1/82,81539 37.78 €
03089-02516A8Bstainless steel1.4034hardenedblack grey RAL 7021161-8409632182816271-1/23,22046 53.69 €
03089-02903AJ84Bstainless steel1.4034hardenedtraffic red RAL 302031/4-281431,5125103,587/160,84,510 17.37 €
03089-02004AK84Bstainless steel1.4034hardenedtraffic red RAL 302045/16-241838,5156134101/21612 14.78 €
03089-02105AL84Bstainless steel1.4034hardenedtraffic red RAL 302053/8-242143,5177155139/161,3512 16.57 €
03089-02206A584Bstainless steel1.4034hardenedtraffic red RAL 302061/2-132551,7208166143/41,8614 19.48 €
03089-02308A684Bstainless steel1.4034hardenedtraffic red RAL 302085/8-11336826102181915/162,31535 24.71 €
03089-02410A784Bstainless steel1.4034hardenedtraffic red RAL 3020103/4-10337428122310221-1/82,81540 25.77 €
03089-02412AO84Bstainless steel1.4034hardenedtraffic red RAL 3020123/4-16337828142512221-1/82,81539 37.78 €
03089-02516A884Bstainless steel1.4034hardenedtraffic red RAL 3020161-8409632182816271-1/23,22046 53.69 €
03089-12903AJBstainless steel1.4305not hardenedblack grey RAL 702131/4-281431,5125103,587/160,84,510 17.37 €
03089-12004AKBstainless steel1.4305not hardenedblack grey RAL 702145/16-241838,5156134101/21612 14.78 €
03089-12105ALBstainless steel1.4305not hardenedblack grey RAL 702153/8-242143,5177155139/161,3512 16.57 €
03089-12206A5Bstainless steel1.4305not hardenedblack grey RAL 702161/2-132551,7208166143/41,8614 19.48 €
03089-12308A6Bstainless steel1.4305not hardenedblack grey RAL 702185/8-11336826102181915/162,31535 24.71 €
03089-12410A7Bstainless steel1.4305not hardenedblack grey RAL 7021103/4-10337428122310221-1/82,81540 25.77 €
03089-12412AOBstainless steel1.4305not hardenedblack grey RAL 7021123/4-16337828142512221-1/82,81539 37.78 €
03089-12516A8Bstainless steel1.4305not hardenedblack grey RAL 7021161-8409632182816271-1/23,22046 53.69 €
03089-12903AJ84Bstainless steel1.4305not hardenedtraffic red RAL 302031/4-281431,5125103,587/160,84,510 17.37 €
03089-12004AK84Bstainless steel1.4305not hardenedtraffic red RAL 302045/16-241838,5156134101/21612 14.78 €
03089-12105AL84Bstainless steel1.4305not hardenedtraffic red RAL 302053/8-242143,5177155139/161,3512 16.57 €
03089-12206A584Bstainless steel1.4305not hardenedtraffic red RAL 302061/2-132551,7208166143/41,8614 19.48 €
03089-12308A684Bstainless steel1.4305not hardenedtraffic red RAL 302085/8-11336826102181915/162,31535 24.71 €
03089-12410A784Bstainless steel1.4305not hardenedtraffic red RAL 3020103/4-10337428122310221-1/82,81540 25.77 €
03089-12412AO84Bstainless steel1.4305not hardenedtraffic red RAL 3020123/4-16337828142512221-1/82,81539 37.78 €
03089-12516A884Bstainless steel1.4305not hardenedtraffic red RAL 3020161-8409632182816271-1/23,22046 53.69 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot - inch

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-3903AJCsteel-hardenedblack grey RAL 702131/4-281431,5125103,580,84,510 12.56 €
03089-3004AKCsteel-hardenedblack grey RAL 702145/16-241838,5156134101612 11.33 €
03089-3105ALCsteel-hardenedblack grey RAL 702153/8-242143,5177155131,3512 11.96 €
03089-3206A5Csteel-hardenedblack grey RAL 702161/2-132551,7208166141,8614 13.29 €
03089-3308A6Csteel-hardenedblack grey RAL 702185/8-1133682610218192,31535 15.89 €
03089-3410A7Csteel-hardenedblack grey RAL 7021103/4-10337428122310222,81540 18.07 €
03089-3412AOCsteel-hardenedblack grey RAL 7021123/4-16337828142512222,81539 25.53 €
03089-3516A8Csteel-hardenedblack grey RAL 7021161-8409632182816273,22046 35.45 €
03089-3903AJ84Csteel-hardenedtraffic red RAL 302031/4-281431,5125103,580,84,510 12.56 €
03089-3004AK84Csteel-hardenedtraffic red RAL 302045/16-241838,5156134101612 11.33 €
03089-3105AL84Csteel-hardenedtraffic red RAL 302053/8-242143,5177155131,3512 11.96 €
03089-3206A584Csteel-hardenedtraffic red RAL 302061/2-132551,7208166141,8614 13.29 €
03089-3308A684Csteel-hardenedtraffic red RAL 302085/8-1133682610218192,31535 15.89 €
03089-3410A784Csteel-hardenedtraffic red RAL 3020103/4-10337428122310222,81540 18.07 €
03089-3412AO84Csteel-hardenedtraffic red RAL 3020123/4-16337828142512222,81539 25.53 €
03089-3516A884Csteel-hardenedtraffic red RAL 3020161-8409632182816273,22046 35.45 €
03089-03903AJCstainless steel1.4034hardenedblack grey RAL 702131/4-281431,5125103,580,84,510 18.23 €
03089-03004AKCstainless steel1.4034hardenedblack grey RAL 702145/16-241838,5156134101612 16.47 €
03089-03105ALCstainless steel1.4034hardenedblack grey RAL 702153/8-242143,5177155131,3512 17.43 €
03089-03206A5Cstainless steel1.4034hardenedblack grey RAL 702161/2-132551,7208166141,8614 20.59 €
03089-03308A6Cstainless steel1.4034hardenedblack grey RAL 702185/8-1133682610218192,31535 27.97 €
03089-03410A7Cstainless steel1.4034hardenedblack grey RAL 7021103/4-10337428122310222,81540 32.34 €
03089-03412AOCstainless steel1.4034hardenedblack grey RAL 7021123/4-16337828142512222,81539 47.44 €
03089-03516A8Cstainless steel1.4034hardenedblack grey RAL 7021161-8409632182816273,22046 67.40 €
03089-03903AJ84Cstainless steel1.4034hardenedtraffic red RAL 302031/4-281431,5125103,580,84,510 18.23 €
03089-03004AK84Cstainless steel1.4034hardenedtraffic red RAL 302045/16-241838,5156134101612 16.47 €
03089-03105AL84Cstainless steel1.4034hardenedtraffic red RAL 302053/8-242143,5177155131,3512 17.43 €
03089-03206A584Cstainless steel1.4034hardenedtraffic red RAL 302061/2-132551,7208166141,8614 20.59 €
03089-03308A684Cstainless steel1.4034hardenedtraffic red RAL 302085/8-1133682610218192,31535 27.97 €
03089-03410A784Cstainless steel1.4034hardenedtraffic red RAL 3020103/4-10337428122310222,81540 32.34 €
03089-03412AO84Cstainless steel1.4034hardenedtraffic red RAL 3020123/4-16337828142512222,81539 47.44 €
03089-03516A884Cstainless steel1.4034hardenedtraffic red RAL 3020161-8409632182816273,22046 67.40 €
03089-13903AJCstainless steel1.4305not hardenedblack grey RAL 702131/4-281431,5125103,580,84,510 18.23 €
03089-13004AKCstainless steel1.4305not hardenedblack grey RAL 702145/16-241838,5156134101612 16.47 €
03089-13105ALCstainless steel1.4305not hardenedblack grey RAL 702153/8-242143,5177155131,3512 17.43 €
03089-13206A5Cstainless steel1.4305not hardenedblack grey RAL 702161/2-132551,7208166141,8614 20.59 €
03089-13308A6Cstainless steel1.4305not hardenedblack grey RAL 702185/8-1133682610218192,31535 27.97 €
03089-13410A7Cstainless steel1.4305not hardenedblack grey RAL 7021103/4-10337428122310222,81540 32.34 €
03089-13412AOCstainless steel1.4305not hardenedblack grey RAL 7021123/4-16337828142512222,81539 47.44 €
03089-13516A8Cstainless steel1.4305not hardenedblack grey RAL 7021161-8409632182816273,22046 67.40 €
03089-13903AJ84Cstainless steel1.4305not hardenedtraffic red RAL 302031/4-281431,5125103,580,84,510 18.23 €
03089-13004AK84Cstainless steel1.4305not hardenedtraffic red RAL 302045/16-241838,5156134101612 16.47 €
03089-13105AL84Cstainless steel1.4305not hardenedtraffic red RAL 302053/8-242143,5177155131,3512 17.43 €
03089-13206A584Cstainless steel1.4305not hardenedtraffic red RAL 302061/2-132551,7208166141,8614 20.59 €
03089-13308A684Cstainless steel1.4305not hardenedtraffic red RAL 302085/8-1133682610218192,31535 27.97 €
03089-13410A784Cstainless steel1.4305not hardenedtraffic red RAL 3020103/4-10337428122310222,81540 32.34 €
03089-13412AO84Cstainless steel1.4305not hardenedtraffic red RAL 3020123/4-16337828142512222,81539 47.44 €
03089-13516A884Cstainless steel1.4305not hardenedtraffic red RAL 3020161-8409632182816273,22046 67.40 €

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut - inch

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut - inch

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-4903AJDsteel-hardenedblack grey RAL 702131/4-281431,5125103,587/160,84,510 12.68 €
03089-4004AKDsteel-hardenedblack grey RAL 702145/16-241838,5156134101/21612 11.45 €
03089-4105ALDsteel-hardenedblack grey RAL 702153/8-242143,5177155139/161,3512 12.14 €
03089-4206A5Dsteel-hardenedblack grey RAL 702161/2-132551,7208166143/41,8614 13.49 €
03089-4308A6Dsteel-hardenedblack grey RAL 702185/8-11336826102181915/162,31535 16.25 €
03089-4410A7Dsteel-hardenedblack grey RAL 7021103/4-10337428122310221-1/82,81540 18.41 €
03089-4412AODsteel-hardenedblack grey RAL 7021123/4-16337828142512221-1/82,81539 26.05 €
03089-4516A8Dsteel-hardenedblack grey RAL 7021161-8409632182816271-1/23,22046 36.17 €
03089-4903AJ84Dsteel-hardenedtraffic red RAL 302031/4-281431,5125103,587/160,84,510 12.68 €
03089-4004AK84Dsteel-hardenedtraffic red RAL 302045/16-241838,5156134101/21612 11.45 €
03089-4105AL84Dsteel-hardenedtraffic red RAL 302053/8-242143,5177155139/161,3512 12.14 €
03089-4206A584Dsteel-hardenedtraffic red RAL 302061/2-132551,7208166143/41,8614 13.49 €
03089-4308A684Dsteel-hardenedtraffic red RAL 302085/8-11336826102181915/162,31535 16.25 €
03089-4410A784Dsteel-hardenedtraffic red RAL 3020103/4-10337428122310221-1/82,81540 18.41 €
03089-4412AO84Dsteel-hardenedtraffic red RAL 3020123/4-16337828142512221-1/82,81539 26.05 €
03089-4516A884Dsteel-hardenedtraffic red RAL 3020161-8409632182816271-1/23,22046 36.17 €
03089-04903AJDstainless steel1.4034hardenedblack grey RAL 702131/4-281431,5125103,587/160,84,510 19.32 €
03089-04004AKDstainless steel1.4034hardenedblack grey RAL 702145/16-241838,5156134101/21612 17.05 €
03089-04105ALDstainless steel1.4034hardenedblack grey RAL 702153/8-242143,5177155139/161,3512 18.45 €
03089-04206A5Dstainless steel1.4034hardenedblack grey RAL 702161/2-132551,7208166143/41,8614 21.74 €
03089-04308A6Dstainless steel1.4034hardenedblack grey RAL 702185/8-11336826102181915/162,31535 29.65 €
03089-04410A7Dstainless steel1.4034hardenedblack grey RAL 7021103/4-10337428122310221-1/82,81540 32.95 €
03089-04412AODstainless steel1.4034hardenedblack grey RAL 7021123/4-16337828142512221-1/82,81539 48.31 €
03089-04516A8Dstainless steel1.4034hardenedblack grey RAL 7021161-8409632182816271-1/23,22046 68.64 €
03089-04903AJ84Dstainless steel1.4034hardenedtraffic red RAL 302031/4-281431,5125103,587/160,84,510 19.32 €
03089-04004AK84Dstainless steel1.4034hardenedtraffic red RAL 302045/16-241838,5156134101/21612 17.05 €
03089-04105AL84Dstainless steel1.4034hardenedtraffic red RAL 302053/8-242143,5177155139/161,3512 18.45 €
03089-04206A584Dstainless steel1.4034hardenedtraffic red RAL 302061/2-132551,7208166143/41,8614 21.74 €
03089-04308A684Dstainless steel1.4034hardenedtraffic red RAL 302085/8-11336826102181915/162,31535 29.65 €
03089-04410A784Dstainless steel1.4034hardenedtraffic red RAL 3020103/4-10337428122310221-1/82,81540 32.95 €
03089-04412AO84Dstainless steel1.4034hardenedtraffic red RAL 3020123/4-16337828142512221-1/82,81539 48.31 €
03089-04516A884Dstainless steel1.4034hardenedtraffic red RAL 3020161-8409632182816271-1/23,22046 68.64 €
03089-14903AJDstainless steel1.4305not hardenedblack grey RAL 702131/4-281431,5125103,587/160,84,510 19.32 €
03089-14004AKDstainless steel1.4305not hardenedblack grey RAL 702145/16-241838,5156134101/21612 17.05 €
03089-14105ALDstainless steel1.4305not hardenedblack grey RAL 702153/8-242143,5177155139/161,3512 18.45 €
03089-14206A5Dstainless steel1.4305not hardenedblack grey RAL 702161/2-132551,7208166143/41,8614 21.74 €
03089-14308A6Dstainless steel1.4305not hardenedblack grey RAL 702185/8-11336826102181915/162,31535 29.65 €
03089-14410A7Dstainless steel1.4305not hardenedblack grey RAL 7021103/4-10337428122310221-1/82,81540 32.95 €
03089-14412AODstainless steel1.4305not hardenedblack grey RAL 7021123/4-16337828142512221-1/82,81539 48.31 €
03089-14516A8Dstainless steel1.4305not hardenedblack grey RAL 7021161-8409632182816271-1/23,22046 68.64 €
03089-14903AJ84Dstainless steel1.4305not hardenedtraffic red RAL 302031/4-281431,5125103,587/160,84,510 19.32 €
03089-14004AK84Dstainless steel1.4305not hardenedtraffic red RAL 302045/16-241838,5156134101/21612 17.05 €
03089-14105AL84Dstainless steel1.4305not hardenedtraffic red RAL 302053/8-242143,5177155139/161,3512 18.45 €
03089-14206A584Dstainless steel1.4305not hardenedtraffic red RAL 302061/2-132551,7208166143/41,8614 21.74 €
03089-14308A684Dstainless steel1.4305not hardenedtraffic red RAL 302085/8-11336826102181915/162,31535 29.65 €
03089-14410A784Dstainless steel1.4305not hardenedtraffic red RAL 3020103/4-10337428122310221-1/82,81540 32.95 €
03089-14412AO84Dstainless steel1.4305not hardenedtraffic red RAL 3020123/4-16337828142512221-1/82,81539 48.31 €
03089-14516A884Dstainless steel1.4305not hardenedtraffic red RAL 3020161-8409632182816271-1/23,22046 68.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83