norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel - inch
06613-04 inch

Clamping levers ECO, plastic with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.
Version:Steel trivalent blue-passivated.Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-04 inch Clamping levers ECO, plastic with external thread, inch 253 kB

Drawings

Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel - inch

Item selection/filter

Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
06613-04-1AE1X10black grey RAL 70218-321013,213,822,7515,231,828,939,946,87,91012 3.29 €
06613-04-1AE1X20black grey RAL 70218-321013,213,822,7515,231,828,939,946,87,92012 3.29 €
06613-04-1A11X10black grey RAL 702110-321013,213,822,7515,231,828,939,946,87,91012 3.29 €
06613-04-1A11X20black grey RAL 702110-321013,213,822,7515,231,828,939,946,87,92012 3.29 €
06613-04-2A11X20black grey RAL 702110-3213,518,819,527,45,520,741,93865,27510,52012 3.88 €
06613-04-2A11X30black grey RAL 702110-3213,518,819,527,45,520,741,93865,27510,53012 3.88 €
06613-04-2A11X40black grey RAL 702110-3213,518,819,527,45,520,741,93865,27510,54012 3.92 €
06613-04-2A21X20black grey RAL 70211/4-2013,518,819,527,45,520,741,93865,27510,52012 3.88 €
06613-04-2A21X30black grey RAL 70211/4-2013,518,819,527,45,520,741,93865,27510,53012 3.88 €
06613-04-2A21X40black grey RAL 70211/4-2013,518,819,527,45,520,741,93865,27510,54012 3.92 €
06613-04-2A31X20black grey RAL 70215/16-1813,518,819,527,45,520,741,93865,27510,52012 3.88 €
06613-04-2A31X30black grey RAL 70215/16-1813,518,819,527,45,520,741,93865,27510,53012 3.88 €
06613-04-2A31X40black grey RAL 70215/16-1813,518,819,527,45,520,741,93865,27510,54012 3.92 €
06613-04-3A31X20black grey RAL 70215/16-181721,222,2401031,458,153,380,391,311,72012 4.91 €
06613-04-3A31X40black grey RAL 70215/16-181721,222,2401031,458,153,380,391,311,74012 5.15 €
06613-04-3A31X60black grey RAL 70215/16-181721,222,2401031,458,153,380,391,311,76012 5.15 €
06613-04-3A41X20black grey RAL 70213/8-161721,222,2401031,458,153,380,391,311,72012 4.91 €
06613-04-3A41X40black grey RAL 70213/8-161721,222,2401031,458,153,380,391,311,74012 5.15 €
06613-04-3A41X60black grey RAL 70213/8-161721,222,2401031,458,153,380,391,311,76012 5.15 €
06613-04-1AE84X10traffic red RAL 30208-321013,213,822,7515,231,828,939,946,87,91012 3.29 €
06613-04-1AE84X20traffic red RAL 30208-321013,213,822,7515,231,828,939,946,87,92012 3.29 €
06613-04-1A184X10traffic red RAL 302010-321013,213,822,7515,231,828,939,946,87,91012 3.29 €
06613-04-1A184X20traffic red RAL 302010-321013,213,822,7515,231,828,939,946,87,92012 3.29 €
06613-04-2A184X20traffic red RAL 302010-3213,518,819,527,45,520,741,93865,27510,52012 3.88 €
06613-04-2A184X30traffic red RAL 302010-3213,518,819,527,45,520,741,93865,27510,53012 3.88 €
06613-04-2A184X40traffic red RAL 302010-3213,518,819,527,45,520,741,93865,27510,54012 3.92 €
06613-04-2A284X20traffic red RAL 30201/4-2013,518,819,527,45,520,741,93865,27510,52012 3.88 €
06613-04-2A284X30traffic red RAL 30201/4-2013,518,819,527,45,520,741,93865,27510,53012 3.88 €
06613-04-2A284X40traffic red RAL 30201/4-2013,518,819,527,45,520,741,93865,27510,54012 3.92 €
06613-04-2A384X20traffic red RAL 30205/16-1813,518,819,527,45,520,741,93865,27510,52012 3.88 €
06613-04-2A384X30traffic red RAL 30205/16-1813,518,819,527,45,520,741,93865,27510,53012 3.88 €
06613-04-2A384X40traffic red RAL 30205/16-1813,518,819,527,45,520,741,93865,27510,54012 3.92 €
06613-04-3A384X20traffic red RAL 30205/16-181721,222,2401031,458,153,380,391,311,72012 4.91 €
06613-04-3A384X40traffic red RAL 30205/16-181721,222,2401031,458,153,380,391,311,74012 5.15 €
06613-04-3A384X60traffic red RAL 30205/16-181721,222,2401031,458,153,380,391,311,76012 5.15 €
06613-04-3A484X20traffic red RAL 30203/8-161721,222,2401031,458,153,380,391,311,72012 4.91 €
06613-04-3A484X40traffic red RAL 30203/8-161721,222,2401031,458,153,380,391,311,74012 5.15 €
06613-04-3A484X60traffic red RAL 30203/8-161721,222,2401031,458,153,380,391,311,76012 5.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83