norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers internal thread - inch
06370 inch

Tension levers internal thread - inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.Note:For the inch series, dimension X is in inches, all other dimensions are in mm.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06370 inch Tension levers with internal thread, inch 212 kB

Drawings (total overview)

Tension levers internal thread - inch

Tension levers with internal thread, 0 degrees - inch

More information

Drawings

Tension levers with internal thread, 0 degrees - inch

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
06370-1A325/16-1814921624251044,54,53749,522 19.39 €
06370-1A423/8-1614921624251044,54,53749,522 19.39 €
06370-2A423/8-16171111928321251,55,54257,524 24.07 €
06370-2A521/2-13171111928321251,55,54257,524 24.07 €
06370-3A521/2-1323134,523333213586476526 29.21 €
06370-3A625/8-1123134,523333213586476526 29.21 €
06370-4A625/8-11271343041321368,57,556,576,536 34.41 €
06370-4A723/4-10271343041321368,57,556,576,536 34.41 €

Tension levers with internal thread, 20 degrees - inch

More information

Drawings

Tension levers with internal thread, 20 degrees - inch

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06370-1A3120°5/16-181488151624251044,54,53758,549,522 19.39 €
06370-1A4120°3/8-161488151624251044,54,53758,549,522 19.39 €
06370-2A4120°3/8-1617106151928321251,55,54268,557,524 24.07 €
06370-2A5120°1/2-1317106151928321251,55,54268,557,524 24.07 €
06370-3A5120°1/2-1323128,5152333321358647816526 29.21 €
06370-3A6120°5/8-1123128,5152333321358647816526 29.21 €
06370-4A6120°5/8-1127128,5153041321368,57,556,589,576,536 34.41 €
06370-4A7120°3/4-1027128,5153041321368,57,556,589,576,536 34.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83