norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, with internal thread, black and silver, threaded insert stainless steel - inch
06411 inch

Clamping levers, die-cast zinc, with internal thread, black and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Stainless steel parts bright.
Note:Standard colours are:
black satin finish, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06411 inch Clamping levers internal thread, steel parts stainless steel, inch 233 kB

Drawings

Clamping levers, die-cast zinc, with internal thread, black and silver, threaded insert stainless steel - inch

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
silver metallic
XAA1TD

D1D2D3HH1H2H3H4No. of
teeth
Filter
06411-1A0106411-1A0310-243946910131410,524,541532,535,516
06411-1A1106411-1A1310-323946910131410,524,541532,535,516
06411-1A2106411-1A231/4-203946910131410,524,541532,535,516
06411-2A2106411-2A231/4-2064731213,51818,515,528,56,516,545,549,520
06411-2A3106411-2A335/16-1864731213,51818,515,528,56,516,545,549,520
06411-3A3106411-3A335/16-187990141621221737102357,561,522
06411-3A4106411-3A433/8-167990141621221737102357,561,522
06411-4A4106411-4A433/8-1695108171925261942,51026677224
06411-4A5106411-4A531/2-1395108171925261942,51026677224
06411-5A5106411-5A531/2-131101262323303122491232798426
06411-5A6106411-5A635/8-111101262323303122491232798426
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83