norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, with external thread, black and silver, threaded insert black oxidised steel - inch
06430 inch

Clamping levers, die-cast zinc, with external thread, black and...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel black oxidised.
Note:Standard colours are:
black satin finish, silver metallic.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06430 inch Clamping levers external thread, inch 247 kB

Drawings

Clamping levers, die-cast zinc, with external thread, black and silver, threaded insert black oxidised steel - inch

Overview of items (compressed)

Item selection/filter
Order No.
black
Order No.
silver metallic
SizeXDD1D2D3HH1H2H3H4AA1No. of
teeth
LFilter
06430-1A01X06430-1A03X110-2410131410,524,541532,535,539461610/15/20/25/30/35/40/45/50
06430-1A11X06430-1A13X110-3210131410,524,541532,535,539461610/15/20/25/30/35/40/45/50
06430-1A21X06430-1A23X11/4-2010131410,524,541532,535,539461610/15/20/25/30/35/40/45/50
06430-2A21X06430-2A23X21/4-2013,51818,515,528,56,516,545,549,564732015/20/25/30/35/40/45/50/55/60
06430-2A31X06430-2A33X25/16-1813,51818,515,528,56,516,545,549,564732015/20/25/30/35/40/45/50/55/60
06430-2A41X06430-2A43X23/8-1613,51818,515,528,56,516,545,549,564732015/20/25/30/35/40/45/50/55/60
06430-3A31X06430-3A33X35/16-181621221737102357,561,579902215/20/25/30/35/40/45/50/55/60
06430-3A41X06430-3A43X33/8-161621221737102357,561,579902215/20/25/30/35/40/45/50/55/60
06430-4A41X06430-4A43X43/8-161925261942,510266772951082420/25/30/35/40/45/50/55/60/70/80/90
06430-4A51X06430-4A53X41/2-131925261942,510266772951082420/25/30/35/40/45/50/55/60/70/80/90
06430-5A51X06430-5A53X51/2-132330312249123279841101262625/30/35/40/45/50/55/60/70/80/90
06430-5A61X06430-5A63X55/8-112330312249123279841101262625/30/35/40/45/50/55/60/70/80/90
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83