norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with internal thread and zinc toothed ring, threaded insert black oxidised steel, inch
06600 inch

Clamping levers, plastic with internal thread and zinc toothed...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06600 inch Clamping levers with plastic handle internal thread, inch 481 kB

Drawings

Clamping levers, plastic with internal thread and zinc toothed ring, threaded insert black oxidised steel, inch

Overview of items (compressed)

Item selection/filter
Order No.

SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
Filter
06600-1AEΔ18-329101314,524,54153033,540477,516
06600-1A0Δ110-249101314,524,54153033,540477,516
06600-1A1Δ110-329101314,524,54153033,540477,516
06600-1A2Δ11/4-209101314,524,54153033,540477,516
06600-2A2Δ21/4-201213,51819,528,56,517,541,545,565759,520
06600-2A3Δ25/16-181213,51819,528,56,517,541,545,565759,520
06600-3A3Δ35/16-18141621,52337102453,5588091,51122
06600-3A4Δ33/8-16141621,52337102453,5588091,51122
06600-4A4Δ43/8-16171925,527,54310266166951091324
06600-4A5Δ41/2-13171925,527,54310266166951091324
06600-5A5Δ51/2-1323233032,5491233727711012615,526
06600-5A6Δ55/8-1123233032,5491233727711012615,526
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83