norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel - inch
06464 inch

Clamping levers, stainless steel with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished.
Steel parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06464 inch Clamping levers with protective cap with external thread, stainless steel, inch 249 kB

Drawings

Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel - inch

Overview of items (compressed)

Item selection/filter
Order No.SizeXD

D1D2HH1H2H3H4AA1BNo. of
teeth
LFilter
06464-92A2X21/4-2013,518,519326,517,542,545,56574,5101015/20/25/30/40/50/60
06464-92A3X25/16-1813,518,519326,517,542,545,56574,5101015/20/25/30/40/50/60
06464-92A4X23/8-1613,518,519326,517,542,545,56574,5101020/25/30/40/50/60
06464-93A3X35/16-1816212241,5102454,558,58091111120/25/30/40/50/60
06464-93A4X33/8-1616212241,5102454,558,58091111120/25/30/40/50/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83