norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel - inch
06464 inch

Clamping levers, electropolished or abrasive blasted stainless...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06464 inch Clamping levers with external thread, stainless steel, inch 286 kB

Drawings

Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel - inch

Item selection/filter

Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06464-1A0X10electropolished110-2410131424,5414,53134404771610 20.96 €
06464-1A0X15electropolished110-2410131424,5414,53134404771615 20.96 €
06464-1A0X20electropolished110-2410131424,5414,53134404771620 20.96 €
06464-1A0X25electropolished110-2410131424,5414,53134404771625 20.96 €
06464-1A1X10electropolished110-3210131424,5414,53134404771610 20.96 €
06464-1A1X15electropolished110-3210131424,5414,53134404771615 20.96 €
06464-1A1X20electropolished110-3210131424,5414,53134404771620 20.96 €
06464-1A1X25electropolished110-3210131424,5414,53134404771625 20.96 €
06464-1A2X10electropolished11/4-2010131424,5414,53134404771610 20.96 €
06464-1A2X15electropolished11/4-2010131424,5414,53134404771615 20.96 €
06464-1A2X20electropolished11/4-2010131424,5414,53134404771620 20.96 €
06464-1A2X25electropolished11/4-2010131424,5414,53134404771625 20.96 €
06464-1A2X30electropolished11/4-2010131424,5414,53134404771630 20.96 €
06464-1A2X40electropolished11/4-2010131424,5414,53134404771640 21.76 €
06464-1A2X50electropolished11/4-2010131424,5414,53134404771650 21.76 €
06464-2A2X15electropolished21/4-2013,518,51928,56,517,542,545,56574,5102015 28.16 €
06464-2A2X20electropolished21/4-2013,518,51928,56,517,542,545,56574,5102020 28.16 €
06464-2A2X25electropolished21/4-2013,518,51928,56,517,542,545,56574,5102025 28.16 €
06464-2A2X30electropolished21/4-2013,518,51928,56,517,542,545,56574,5102030 28.16 €
06464-2A2X40electropolished21/4-2013,518,51928,56,517,542,545,56574,5102040 29.13 €
06464-2A2X50electropolished21/4-2013,518,51928,56,517,542,545,56574,5102050 29.13 €
06464-2A2X60electropolished21/4-2013,518,51928,56,517,542,545,56574,5102060 29.13 €
06464-2A3X15electropolished25/16-1813,518,51928,56,517,542,545,56574,5102015 28.16 €
06464-2A3X20electropolished25/16-1813,518,51928,56,517,542,545,56574,5102020 28.16 €
06464-2A3X25electropolished25/16-1813,518,51928,56,517,542,545,56574,5102025 28.16 €
06464-2A3X30electropolished25/16-1813,518,51928,56,517,542,545,56574,5102030 28.16 €
06464-2A3X40electropolished25/16-1813,518,51928,56,517,542,545,56574,5102040 29.13 €
06464-2A3X50electropolished25/16-1813,518,51928,56,517,542,545,56574,5102050 29.13 €
06464-2A3X60electropolished25/16-1813,518,51928,56,517,542,545,56574,5102060 29.13 €
06464-2A4X20electropolished23/8-1613,518,51928,56,517,542,545,56574,5102020 28.16 €
06464-2A4X25electropolished23/8-1613,518,51928,56,517,542,545,56574,5102025 28.16 €
06464-2A4X30electropolished23/8-1613,518,51928,56,517,542,545,56574,5102030 28.16 €
06464-2A4X40electropolished23/8-1613,518,51928,56,517,542,545,56574,5102040 29.13 €
06464-2A4X50electropolished23/8-1613,518,51928,56,517,542,545,56574,5102050 29.13 €
06464-2A4X60electropolished23/8-1613,518,51928,56,517,542,545,56574,5102060 29.13 €
06464-3A3X20electropolished35/16-1816212237102454,558,58091112220 34.01 €
06464-3A3X25electropolished35/16-1816212237102454,558,58091112225 34.01 €
06464-3A3X30electropolished35/16-1816212237102454,558,58091112230 34.01 €
06464-3A3X40electropolished35/16-1816212237102454,558,58091112240 35.01 €
06464-3A3X50electropolished35/16-1816212237102454,558,58091112250 35.01 €
06464-3A3X60electropolished35/16-1816212237102454,558,58091112260 35.01 €
06464-3A4X20electropolished33/8-1616212237102454,558,58091112220 34.01 €
06464-3A4X25electropolished33/8-1616212237102454,558,58091112225 34.01 €
06464-3A4X30electropolished33/8-1616212237102454,558,58091112230 34.01 €
06464-3A4X40electropolished33/8-1616212237102454,558,58091112240 35.01 €
06464-3A4X50electropolished33/8-1616212237102454,558,58091112250 35.01 €
06464-3A4X60electropolished33/8-1616212237102454,558,58091112260 35.01 €
06464-4A5X25electropolished41/2-13192727,54310276367,595109132425 39.82 €
06464-4A5X30electropolished41/2-13192727,54310276367,595109132430 39.82 €
06464-4A5X40electropolished41/2-13192727,54310276367,595109132440 41.06 €
06464-4A5X50electropolished41/2-13192727,54310276367,595109132450 41.06 €
06464-4A5X60electropolished41/2-13192727,54310276367,595109132460 41.06 €
06464-5A6X30electropolished55/8-11233132491231,57377,5110126152630 46.38 €
06464-5A6X40electropolished55/8-11233132491231,57377,5110126152640 49.23 €
06464-5A6X50electropolished55/8-11233132491231,57377,5110126152650 49.23 €
06464-5A6X60electropolished55/8-11233132491231,57377,5110126152660 49.23 €
06464-1A0153X10blasted110-2410131424,5414,5313440477161018.87 €
06464-1A0153X15blasted110-2410131424,5414,5313440477161518.87 €
06464-1A0153X20blasted110-2410131424,5414,5313440477162018.87 €
06464-1A0153X25blasted110-2410131424,5414,5313440477162518.87 €
06464-1A1153X10blasted110-3210131424,5414,5313440477161018.87 €
06464-1A1153X15blasted110-3210131424,5414,5313440477161518.87 €
06464-1A1153X20blasted110-3210131424,5414,5313440477162018.87 €
06464-1A1153X25blasted110-3210131424,5414,5313440477162518.87 €
06464-1A2153X10blasted11/4-2010131424,5414,5313440477161018.87 €
06464-1A2153X15blasted11/4-2010131424,5414,5313440477161518.87 €
06464-1A2153X20blasted11/4-2010131424,5414,5313440477162018.87 €
06464-1A2153X25blasted11/4-2010131424,5414,5313440477162518.87 €
06464-1A2153X30blasted11/4-2010131424,5414,5313440477163018.87 €
06464-1A2153X40blasted11/4-2010131424,5414,5313440477164019.58 €
06464-1A2153X50blasted11/4-2010131424,5414,5313440477165019.58 €
06464-2A2153X15blasted21/4-2013,518,51928,56,517,542,545,56574,510201525.33 €
06464-2A2153X20blasted21/4-2013,518,51928,56,517,542,545,56574,510202025.33 €
06464-2A2153X25blasted21/4-2013,518,51928,56,517,542,545,56574,510202525.33 €
06464-2A2153X30blasted21/4-2013,518,51928,56,517,542,545,56574,510203025.33 €
06464-2A2153X40blasted21/4-2013,518,51928,56,517,542,545,56574,510204026.23 €
06464-2A2153X50blasted21/4-2013,518,51928,56,517,542,545,56574,510205026.23 €
06464-2A2153X60blasted21/4-2013,518,51928,56,517,542,545,56574,510206026.23 €
06464-2A3153X15blasted25/16-1813,518,51928,56,517,542,545,56574,510201525.33 €
06464-2A3153X20blasted25/16-1813,518,51928,56,517,542,545,56574,510202025.33 €
06464-2A3153X25blasted25/16-1813,518,51928,56,517,542,545,56574,510202525.33 €
06464-2A3153X30blasted25/16-1813,518,51928,56,517,542,545,56574,510203025.33 €
06464-2A3153X40blasted25/16-1813,518,51928,56,517,542,545,56574,510204026.23 €
06464-2A3153X50blasted25/16-1813,518,51928,56,517,542,545,56574,510205026.23 €
06464-2A3153X60blasted25/16-1813,518,51928,56,517,542,545,56574,510206026.23 €
06464-2A4153X20blasted23/8-1613,518,51928,56,517,542,545,56574,510202025.33 €
06464-2A4153X25blasted23/8-1613,518,51928,56,517,542,545,56574,510202525.33 €
06464-2A4153X30blasted23/8-1613,518,51928,56,517,542,545,56574,510203025.33 €
06464-2A4153X40blasted23/8-1613,518,51928,56,517,542,545,56574,510204026.23 €
06464-2A4153X50blasted23/8-1613,518,51928,56,517,542,545,56574,510205026.23 €
06464-2A4153X60blasted23/8-1613,518,51928,56,517,542,545,56574,510206026.23 €
06464-3A3153X20blasted35/16-1816212237102454,558,5809111222030.61 €
06464-3A3153X25blasted35/16-1816212237102454,558,5809111222530.61 €
06464-3A3153X30blasted35/16-1816212237102454,558,5809111223030.61 €
06464-3A3153X40blasted35/16-1816212237102454,558,5809111224031.51 €
06464-3A3153X50blasted35/16-1816212237102454,558,5809111225031.51 €
06464-3A3153X60blasted35/16-1816212237102454,558,5809111226031.51 €
06464-3A4153X20blasted33/8-1616212237102454,558,5809111222030.61 €
06464-3A4153X25blasted33/8-1616212237102454,558,5809111222530.61 €
06464-3A4153X30blasted33/8-1616212237102454,558,5809111223030.61 €
06464-3A4153X40blasted33/8-1616212237102454,558,5809111224031.51 €
06464-3A4153X50blasted33/8-1616212237102454,558,5809111225031.51 €
06464-3A4153X60blasted33/8-1616212237102454,558,5809111226031.51 €
06464-4A5153X25blasted41/2-13192727,54310276367,59510913242535.83 €
06464-4A5153X30blasted41/2-13192727,54310276367,59510913243035.83 €
06464-4A5153X40blasted41/2-13192727,54310276367,59510913244036.97 €
06464-4A5153X50blasted41/2-13192727,54310276367,59510913245036.97 €
06464-4A5153X60blasted41/2-13192727,54310276367,59510913246036.97 €
06464-5A6153X30blasted55/8-11233132491231,57377,511012615263041.75 €
06464-5A6153X40blasted55/8-11233132491231,57377,511012615264044.32 €
06464-5A6153X50blasted55/8-11233132491231,57377,511012615265044.32 €
06464-5A6153X60blasted55/8-11233132491231,57377,511012615266044.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83