norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread, satin finish, threaded insert stainless steel - inch
06461 inch

Clamping levers, die-cast zinc with external thread, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other male threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461 inch Clamping levers external thread, steel parts stainless steel, inch 382 kB

Drawings

Clamping levers, die-cast zinc with external thread, satin finish, threaded insert stainless steel - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-0AE27X10ruby red RAL3003plastic-coated08-3210131424,5414,53033303771610 9.91 €
06461-0AE27X15ruby red RAL3003plastic-coated08-3210131424,5414,53033303771615 9.91 €
06461-0AE27X20ruby red RAL3003plastic-coated08-3210131424,5414,53033303771620 9.91 €
06461-0AE27X25ruby red RAL3003plastic-coated08-3210131424,5414,53033303771625 9.91 €
06461-0AE2X10orange RAL 2004plastic-coated08-3210131424,5414,53033303771610 9.91 €
06461-0AE2X15orange RAL 2004plastic-coated08-3210131424,5414,53033303771615 9.91 €
06461-0AE2X20orange RAL 2004plastic-coated08-3210131424,5414,53033303771620 9.91 €
06461-0AE2X25orange RAL 2004plastic-coated08-3210131424,5414,53033303771625 9.91 €
06461-0AE3X10silver metallicplastic-coated08-3210131424,5414,53033303771610 9.91 €
06461-0AE3X15silver metallicplastic-coated08-3210131424,5414,53033303771615 9.91 €
06461-0AE3X20silver metallicplastic-coated08-3210131424,5414,53033303771620 9.91 €
06461-0AE3X25silver metallicplastic-coated08-3210131424,5414,53033303771625 9.91 €
06461-0A027X10ruby red RAL3003plastic-coated010-2410131424,5414,53033303771610 9.91 €
06461-0A027X15ruby red RAL3003plastic-coated010-2410131424,5414,53033303771615 9.91 €
06461-0A027X20ruby red RAL3003plastic-coated010-2410131424,5414,53033303771620 9.91 €
06461-0A027X25ruby red RAL3003plastic-coated010-2410131424,5414,53033303771625 9.91 €
06461-0A02X10orange RAL 2004plastic-coated010-2410131424,5414,53033303771610 9.91 €
06461-0A02X15orange RAL 2004plastic-coated010-2410131424,5414,53033303771615 9.91 €
06461-0A02X20orange RAL 2004plastic-coated010-2410131424,5414,53033303771620 9.91 €
06461-0A02X25orange RAL 2004plastic-coated010-2410131424,5414,53033303771625 9.91 €
06461-0A03X10silver metallicplastic-coated010-2410131424,5414,53033303771610 9.91 €
06461-0A03X15silver metallicplastic-coated010-2410131424,5414,53033303771615 9.91 €
06461-0A03X20silver metallicplastic-coated010-2410131424,5414,53033303771620 9.91 €
06461-0A03X25silver metallicplastic-coated010-2410131424,5414,53033303771625 9.91 €
06461-0A127X10ruby red RAL3003plastic-coated010-3210131424,5414,53033303771610 9.91 €
06461-0A127X15ruby red RAL3003plastic-coated010-3210131424,5414,53033303771615 9.91 €
06461-0A127X20ruby red RAL3003plastic-coated010-3210131424,5414,53033303771620 9.91 €
06461-0A127X25ruby red RAL3003plastic-coated010-3210131424,5414,53033303771625 9.91 €
06461-0A12X10orange RAL 2004plastic-coated010-3210131424,5414,53033303771610 9.91 €
06461-0A12X15orange RAL 2004plastic-coated010-3210131424,5414,53033303771615 9.91 €
06461-0A12X20orange RAL 2004plastic-coated010-3210131424,5414,53033303771620 9.91 €
06461-0A12X25orange RAL 2004plastic-coated010-3210131424,5414,53033303771625 9.91 €
06461-0A13X10silver metallicplastic-coated010-3210131424,5414,53033303771610 9.91 €
06461-0A13X15silver metallicplastic-coated010-3210131424,5414,53033303771615 9.91 €
06461-0A13X20silver metallicplastic-coated010-3210131424,5414,53033303771620 9.91 €
06461-0A13X25silver metallicplastic-coated010-3210131424,5414,53033303771625 9.91 €
06461-0A227X10ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771610 9.91 €
06461-0A227X15ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771615 9.91 €
06461-0A227X20ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771620 9.91 €
06461-0A227X25ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771625 9.91 €
06461-0A227X30ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771630 9.91 €
06461-0A227X40ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771640 10.70 €
06461-0A227X50ruby red RAL3003plastic-coated01/4-2010131424,5414,53033303771650 10.70 €
06461-0A22X10orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771610 9.91 €
06461-0A22X15orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771615 9.91 €
06461-0A22X20orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771620 9.91 €
06461-0A22X25orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771625 9.91 €
06461-0A22X30orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771630 9.91 €
06461-0A22X40orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771640 10.70 €
06461-0A22X50orange RAL 2004plastic-coated01/4-2010131424,5414,53033303771650 10.70 €
06461-0A23X10silver metallicplastic-coated01/4-2010131424,5414,53033303771610 9.91 €
06461-0A23X15silver metallicplastic-coated01/4-2010131424,5414,53033303771615 9.91 €
06461-0A23X20silver metallicplastic-coated01/4-2010131424,5414,53033303771620 9.91 €
06461-0A23X25silver metallicplastic-coated01/4-2010131424,5414,53033303771625 9.91 €
06461-0A23X30silver metallicplastic-coated01/4-2010131424,5414,53033303771630 9.91 €
06461-0A23X40silver metallicplastic-coated01/4-2010131424,5414,53033303771640 10.70 €
06461-0A23X50silver metallicplastic-coated01/4-2010131424,5414,53033303771650 10.70 €
06461-1A027X15ruby red RAL3003plastic-coated110-2410131424,5414,53134404771615 9.91 €
06461-1A027X20ruby red RAL3003plastic-coated110-2410131424,5414,53134404771620 9.91 €
06461-1A027X25ruby red RAL3003plastic-coated110-2410131424,5414,53134404771625 9.91 €
06461-1A02X15orange RAL 2004plastic-coated110-2410131424,5414,53134404771615 9.91 €
06461-1A02X20orange RAL 2004plastic-coated110-2410131424,5414,53134404771620 9.91 €
06461-1A02X25orange RAL 2004plastic-coated110-2410131424,5414,53134404771625 9.91 €
06461-1A03X15silver metallicplastic-coated110-2410131424,5414,53134404771615 9.91 €
06461-1A03X20silver metallicplastic-coated110-2410131424,5414,53134404771620 9.91 €
06461-1A03X25silver metallicplastic-coated110-2410131424,5414,53134404771625 9.91 €
06461-1A127X15ruby red RAL3003plastic-coated110-3210131424,5414,53134404771615 9.91 €
06461-1A127X20ruby red RAL3003plastic-coated110-3210131424,5414,53134404771620 9.91 €
06461-1A127X25ruby red RAL3003plastic-coated110-3210131424,5414,53134404771625 9.91 €
06461-1A12X15orange RAL 2004plastic-coated110-3210131424,5414,53134404771615 9.91 €
06461-1A12X20orange RAL 2004plastic-coated110-3210131424,5414,53134404771620 9.91 €
06461-1A12X25orange RAL 2004plastic-coated110-3210131424,5414,53134404771625 9.91 €
06461-1A13X15silver metallicplastic-coated110-3210131424,5414,53134404771615 9.91 €
06461-1A13X20silver metallicplastic-coated110-3210131424,5414,53134404771620 9.91 €
06461-1A13X25silver metallicplastic-coated110-3210131424,5414,53134404771625 9.91 €
06461-1A227X10ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771610 9.91 €
06461-1A227X15ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771615 9.91 €
06461-1A227X20ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771620 9.91 €
06461-1A227X25ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771625 9.91 €
06461-1A227X30ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771630 9.91 €
06461-1A227X40ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771640 10.70 €
06461-1A227X50ruby red RAL3003plastic-coated11/4-2010131424,5414,53134404771650 10.70 €
06461-1A22X10orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771610 9.91 €
06461-1A22X15orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771615 9.91 €
06461-1A22X20orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771620 9.91 €
06461-1A22X25orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771625 9.91 €
06461-1A22X30orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771630 9.91 €
06461-1A22X40orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771640 10.70 €
06461-1A22X50orange RAL 2004plastic-coated11/4-2010131424,5414,53134404771650 10.70 €
06461-1A23X10silver metallicplastic-coated11/4-2010131424,5414,53134404771610 9.91 €
06461-1A23X15silver metallicplastic-coated11/4-2010131424,5414,53134404771615 9.91 €
06461-1A23X20silver metallicplastic-coated11/4-2010131424,5414,53134404771620 9.91 €
06461-1A23X25silver metallicplastic-coated11/4-2010131424,5414,53134404771625 9.91 €
06461-1A23X30silver metallicplastic-coated11/4-2010131424,5414,53134404771630 9.91 €
06461-1A23X40silver metallicplastic-coated11/4-2010131424,5414,53134404771640 10.70 €
06461-1A23X50silver metallicplastic-coated11/4-2010131424,5414,53134404771650 10.70 €
06461-2A227X15ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A227X20ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A227X25ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A227X30ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A227X40ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A227X50ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A227X60ruby red RAL3003plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A22X15orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A22X20orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A22X25orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A22X30orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A22X40orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A22X50orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A22X60orange RAL 2004plastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A23X15silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A23X20silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A23X25silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A23X30silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A23X40silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A23X50silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A23X60silver metallicplastic-coated21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A327X15ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A327X20ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A327X25ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A327X30ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A327X40ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A327X50ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A327X60ruby red RAL3003plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A32X15orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A32X20orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A32X25orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A32X30orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A32X40orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A32X50orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A32X60orange RAL 2004plastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A33X15silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A33X20silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A33X25silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A33X30silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A33X40silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A33X50silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A33X60silver metallicplastic-coated25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A427X20ruby red RAL3003plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A427X25ruby red RAL3003plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A427X30ruby red RAL3003plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A427X40ruby red RAL3003plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A427X50ruby red RAL3003plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A427X60ruby red RAL3003plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A42X20orange RAL 2004plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A42X25orange RAL 2004plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A42X30orange RAL 2004plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A42X40orange RAL 2004plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A42X50orange RAL 2004plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A42X60orange RAL 2004plastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A43X20silver metallicplastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A43X25silver metallicplastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A43X30silver metallicplastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A43X40silver metallicplastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A43X50silver metallicplastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A43X60silver metallicplastic-coated23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-3A327X20ruby red RAL3003plastic-coated35/16-1816212237102454,558,58091112220 14.11 €
06461-3A327X25ruby red RAL3003plastic-coated35/16-1816212237102454,558,58091112225 14.11 €
06461-3A327X30ruby red RAL3003plastic-coated35/16-1816212237102454,558,58091112230 14.11 €
06461-3A327X40ruby red RAL3003plastic-coated35/16-1816212237102454,558,58091112240 15.05 €
06461-3A327X50ruby red RAL3003plastic-coated35/16-1816212237102454,558,58091112250 15.05 €
06461-3A327X60ruby red RAL3003plastic-coated35/16-1816212237102454,558,58091112260 15.05 €
06461-3A32X20orange RAL 2004plastic-coated35/16-1816212237102454,558,58091112220 14.11 €
06461-3A32X25orange RAL 2004plastic-coated35/16-1816212237102454,558,58091112225 14.11 €
06461-3A32X30orange RAL 2004plastic-coated35/16-1816212237102454,558,58091112230 14.11 €
06461-3A32X40orange RAL 2004plastic-coated35/16-1816212237102454,558,58091112240 15.05 €
06461-3A32X50orange RAL 2004plastic-coated35/16-1816212237102454,558,58091112250 15.05 €
06461-3A32X60orange RAL 2004plastic-coated35/16-1816212237102454,558,58091112260 15.05 €
06461-3A33X20silver metallicplastic-coated35/16-1816212237102454,558,58091112220 14.11 €
06461-3A33X25silver metallicplastic-coated35/16-1816212237102454,558,58091112225 14.11 €
06461-3A33X30silver metallicplastic-coated35/16-1816212237102454,558,58091112230 14.11 €
06461-3A33X40silver metallicplastic-coated35/16-1816212237102454,558,58091112240 15.05 €
06461-3A33X50silver metallicplastic-coated35/16-1816212237102454,558,58091112250 15.05 €
06461-3A33X60silver metallicplastic-coated35/16-1816212237102454,558,58091112260 15.05 €
06461-3A427X20ruby red RAL3003plastic-coated33/8-1616212237102454,558,58091112220 14.11 €
06461-3A427X25ruby red RAL3003plastic-coated33/8-1616212237102454,558,58091112225 14.11 €
06461-3A427X30ruby red RAL3003plastic-coated33/8-1616212237102454,558,58091112230 14.11 €
06461-3A427X40ruby red RAL3003plastic-coated33/8-1616212237102454,558,58091112240 15.05 €
06461-3A427X50ruby red RAL3003plastic-coated33/8-1616212237102454,558,58091112250 15.05 €
06461-3A427X60ruby red RAL3003plastic-coated33/8-1616212237102454,558,58091112260 15.05 €
06461-3A42X20orange RAL 2004plastic-coated33/8-1616212237102454,558,58091112220 14.11 €
06461-3A42X25orange RAL 2004plastic-coated33/8-1616212237102454,558,58091112225 14.11 €
06461-3A42X30orange RAL 2004plastic-coated33/8-1616212237102454,558,58091112230 14.11 €
06461-3A42X40orange RAL 2004plastic-coated33/8-1616212237102454,558,58091112240 15.05 €
06461-3A42X50orange RAL 2004plastic-coated33/8-1616212237102454,558,58091112250 15.05 €
06461-3A42X60orange RAL 2004plastic-coated33/8-1616212237102454,558,58091112260 15.05 €
06461-3A43X20silver metallicplastic-coated33/8-1616212237102454,558,58091112220 14.11 €
06461-3A43X25silver metallicplastic-coated33/8-1616212237102454,558,58091112225 14.11 €
06461-3A43X30silver metallicplastic-coated33/8-1616212237102454,558,58091112230 14.11 €
06461-3A43X40silver metallicplastic-coated33/8-1616212237102454,558,58091112240 15.05 €
06461-3A43X50silver metallicplastic-coated33/8-1616212237102454,558,58091112250 15.05 €
06461-3A43X60silver metallicplastic-coated33/8-1616212237102454,558,58091112260 15.05 €
06461-4A527X25ruby red RAL3003plastic-coated41/2-13192727,54310276367,595109132425 18.87 €
06461-4A527X30ruby red RAL3003plastic-coated41/2-13192727,54310276367,595109132430 18.87 €
06461-4A527X40ruby red RAL3003plastic-coated41/2-13192727,54310276367,595109132440 20.07 €
06461-4A527X50ruby red RAL3003plastic-coated41/2-13192727,54310276367,595109132450 20.07 €
06461-4A527X60ruby red RAL3003plastic-coated41/2-13192727,54310276367,595109132460 20.07 €
06461-4A52X25orange RAL 2004plastic-coated41/2-13192727,54310276367,595109132425 18.87 €
06461-4A52X30orange RAL 2004plastic-coated41/2-13192727,54310276367,595109132430 18.87 €
06461-4A52X40orange RAL 2004plastic-coated41/2-13192727,54310276367,595109132440 20.07 €
06461-4A52X50orange RAL 2004plastic-coated41/2-13192727,54310276367,595109132450 20.07 €
06461-4A52X60orange RAL 2004plastic-coated41/2-13192727,54310276367,595109132460 20.07 €
06461-4A53X25silver metallicplastic-coated41/2-13192727,54310276367,595109132425 18.87 €
06461-4A53X30silver metallicplastic-coated41/2-13192727,54310276367,595109132430 18.87 €
06461-4A53X40silver metallicplastic-coated41/2-13192727,54310276367,595109132440 20.07 €
06461-4A53X50silver metallicplastic-coated41/2-13192727,54310276367,595109132450 20.07 €
06461-4A53X60silver metallicplastic-coated41/2-13192727,54310276367,595109132460 20.07 €
06461-5A627X30ruby red RAL3003plastic-coated55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A627X40ruby red RAL3003plastic-coated55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A627X50ruby red RAL3003plastic-coated55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A627X60ruby red RAL3003plastic-coated55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A62X30orange RAL 2004plastic-coated55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A62X40orange RAL 2004plastic-coated55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A62X50orange RAL 2004plastic-coated55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A62X60orange RAL 2004plastic-coated55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A63X30silver metallicplastic-coated55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A63X40silver metallicplastic-coated55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A63X50silver metallicplastic-coated55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A63X60silver metallicplastic-coated55/8-11233132491231,57377,5110126152660 26.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83