norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel - inch
06458 inch

Clamping levers, die-cast zinc, flat with external thread, pure...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06458 inch Clamping levers, flat, external thread, inch 214 kB

Drawings

Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel - inch

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06458-2A22X15orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12015 9.50 €
06458-2A22X20orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12020 9.50 €
06458-2A22X25orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12025 9.50 €
06458-2A22X30orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12030 9.50 €
06458-2A22X35orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12035 10.15 €
06458-2A22X40orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12040 10.15 €
06458-2A22X45orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12045 10.15 €
06458-2A22X50orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12050 10.15 €
06458-2A22X55orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12055 10.15 €
06458-2A22X60orange RAL 2004plastic-coated21/4-2013,518,519,128,56,517,829,232,26574,510,12060 10.15 €
06458-2A32X15orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12015 9.50 €
06458-2A32X20orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12020 9.50 €
06458-2A32X25orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12025 9.50 €
06458-2A32X30orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12030 9.50 €
06458-2A32X35orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12035 10.15 €
06458-2A32X40orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12040 10.15 €
06458-2A32X45orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12045 10.15 €
06458-2A32X50orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12050 10.15 €
06458-2A32X55orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12055 10.15 €
06458-2A32X60orange RAL 2004plastic-coated25/16-1813,518,519,128,56,517,829,232,26574,510,12060 10.15 €
06458-2A42X15orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12015 9.50 €
06458-2A42X20orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12020 9.50 €
06458-2A42X25orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12025 9.50 €
06458-2A42X30orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12030 9.50 €
06458-2A42X35orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12035 10.15 €
06458-2A42X40orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12040 10.15 €
06458-2A42X45orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12045 10.15 €
06458-2A42X50orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12050 10.15 €
06458-2A42X55orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12055 10.15 €
06458-2A42X60orange RAL 2004plastic-coated23/8-1613,518,519,128,56,517,829,232,26574,510,12060 10.15 €
06458-3A32X15orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72215 10.45 €
06458-3A32X20orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72220 10.45 €
06458-3A32X25orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72225 10.45 €
06458-3A32X30orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72230 10.45 €
06458-3A32X35orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72235 11.18 €
06458-3A32X40orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72240 11.18 €
06458-3A32X45orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72245 11.18 €
06458-3A32X50orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72250 11.18 €
06458-3A32X55orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72255 11.18 €
06458-3A32X60orange RAL 2004plastic-coated35/16-181621,222371023,83842809111,72260 11.18 €
06458-3A42X15orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72215 10.45 €
06458-3A42X20orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72220 10.45 €
06458-3A42X25orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72225 10.45 €
06458-3A42X30orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72230 10.45 €
06458-3A42X35orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72235 11.18 €
06458-3A42X40orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72240 11.18 €
06458-3A42X45orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72245 11.18 €
06458-3A42X50orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72250 11.18 €
06458-3A42X55orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72255 11.18 €
06458-3A42X60orange RAL 2004plastic-coated33/8-161621,222371023,83842809111,72260 11.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83