|
|
06443 inchClamping levers, steel with external thread, ruby red, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle steel 1.0401. All other steel parts grade 5.8.Version:Handle powder-coated, fine-textured structure. Steel parts black oxidised.Note:Standard colours are: ruby red RAL 3003.
Where L ≥ 60 mm the thread length is always 60 mm. Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Colour | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06443-1A027X10 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 10.96 € | | 06443-1A027X15 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 10.96 € | | 06443-1A027X20 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 10.96 € | | 06443-1A027X25 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 10.96 € | | 06443-1A027X30 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 10.96 € | | 06443-1A027X35 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 11.25 € | | 06443-1A027X40 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 11.25 € | | 06443-1A027X45 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 11.25 € | | 06443-1A027X50 | ruby red RAL3003 | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 11.25 € | | 06443-1A127X10 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 10.96 € | | 06443-1A127X15 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 10.96 € | | 06443-1A127X20 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 10.96 € | | 06443-1A127X25 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 10.96 € | | 06443-1A127X30 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 10.96 € | | 06443-1A127X35 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 11.25 € | | 06443-1A127X40 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 11.25 € | | 06443-1A127X45 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 11.25 € | | 06443-1A127X50 | ruby red RAL3003 | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 11.25 € | | 06443-1A227X10 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 10.96 € | | 06443-1A227X15 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 10.96 € | | 06443-1A227X20 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 10.96 € | | 06443-1A227X25 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 10.96 € | | 06443-1A227X30 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 10.96 € | | 06443-1A227X35 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 11.25 € | | 06443-1A227X40 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 11.25 € | | 06443-1A227X45 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 11.25 € | | 06443-1A227X50 | ruby red RAL3003 | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 11.25 € | | 06443-2A227X15 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 14.52 € | | 06443-2A227X20 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 14.52 € | | 06443-2A227X25 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 14.52 € | | 06443-2A227X30 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 14.52 € | | 06443-2A227X35 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 15.26 € | | 06443-2A227X40 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 15.26 € | | 06443-2A227X45 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 15.26 € | | 06443-2A227X50 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 15.26 € | | 06443-2A227X55 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 15.26 € | | 06443-2A227X60 | ruby red RAL3003 | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 15.26 € | | 06443-2A327X15 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 14.52 € | | 06443-2A327X20 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 14.52 € | | 06443-2A327X25 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 14.52 € | | 06443-2A327X30 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 14.52 € | | 06443-2A327X35 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 15.26 € | | 06443-2A327X40 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 15.26 € | | 06443-2A327X45 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 15.26 € | | 06443-2A327X50 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 15.26 € | | 06443-2A327X55 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 15.26 € | | 06443-2A327X60 | ruby red RAL3003 | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 15.26 € | | 06443-2A427X15 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 14.52 € | | 06443-2A427X20 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 14.52 € | | 06443-2A427X25 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 14.52 € | | 06443-2A427X30 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 14.52 € | | 06443-2A427X35 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 15.26 € | | 06443-2A427X40 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 15.26 € | | 06443-2A427X45 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 15.26 € | | 06443-2A427X50 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 15.26 € | | 06443-2A427X55 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 15.26 € | | 06443-2A427X60 | ruby red RAL3003 | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 15.26 € | | 06443-3A327X15 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 17.76 € | | 06443-3A327X20 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 17.76 € | | 06443-3A327X25 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 17.76 € | | 06443-3A327X30 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 17.76 € | | 06443-3A327X35 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 18.52 € | | 06443-3A327X40 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 18.52 € | | 06443-3A327X45 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 18.52 € | | 06443-3A327X50 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 18.52 € | | 06443-3A327X55 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 18.52 € | | 06443-3A327X60 | ruby red RAL3003 | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 18.52 € | | 06443-3A427X15 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 17.76 € | | 06443-3A427X20 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 17.76 € | | 06443-3A427X25 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 17.76 € | | 06443-3A427X30 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 17.76 € | | 06443-3A427X35 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 18.52 € | | 06443-3A427X40 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 18.52 € | | 06443-3A427X45 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 18.52 € | | 06443-3A427X50 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 18.52 € | | 06443-3A427X55 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 18.52 € | | 06443-3A427X60 | ruby red RAL3003 | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 18.52 € | | 06443-4A427X20 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 22.68 € | | 06443-4A427X25 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 22.68 € | | 06443-4A427X30 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 22.68 € | | 06443-4A427X35 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 24.00 € | | 06443-4A427X40 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 24.00 € | | 06443-4A427X45 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 24.00 € | | 06443-4A427X50 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 24.00 € | | 06443-4A427X55 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 24.00 € | | 06443-4A427X60 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 24.00 € | | 06443-4A427X70 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 28.29 € | | 06443-4A427X80 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 28.29 € | | 06443-4A427X90 | ruby red RAL3003 | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 28.29 € | | 06443-4A527X20 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 22.68 € | | 06443-4A527X25 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 22.68 € | | 06443-4A527X30 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 22.68 € | | 06443-4A527X35 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 24.00 € | | 06443-4A527X40 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 24.00 € | | 06443-4A527X45 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 24.00 € | | 06443-4A527X50 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 24.00 € | | 06443-4A527X55 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 24.00 € | | 06443-4A527X60 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 24.00 € | | 06443-4A527X70 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 28.29 € | | 06443-4A527X80 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 28.29 € | | 06443-4A527X90 | ruby red RAL3003 | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 28.29 € | | 06443-5A527X25 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 35.83 € | | 06443-5A527X30 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 35.83 € | | 06443-5A527X35 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 37.44 € | | 06443-5A527X40 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 37.44 € | | 06443-5A527X45 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 37.44 € | | 06443-5A527X50 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 37.44 € | | 06443-5A527X55 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 37.44 € | | 06443-5A527X60 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 37.44 € | | 06443-5A527X70 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 39.31 € | | 06443-5A527X80 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 39.31 € | | 06443-5A527X90 | ruby red RAL3003 | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 39.31 € | | 06443-5A627X25 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 35.83 € | | 06443-5A627X30 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 35.83 € | | 06443-5A627X35 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 37.44 € | | 06443-5A627X40 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 37.44 € | | 06443-5A627X45 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 37.44 € | | 06443-5A627X50 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 37.44 € | | 06443-5A627X55 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 37.44 € | | 06443-5A627X60 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 37.44 € | | 06443-5A627X70 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 39.31 € | | 06443-5A627X80 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 39.31 € | | 06443-5A627X90 | ruby red RAL3003 | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 39.31 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|