norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel, with internal thread, ruby red, threaded insert black oxidised steel - inch
06442 inch

Clamping levers, steel, with internal thread, ruby red, threaded...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
ruby red RAL 3003.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06442 inch Clamping levers internal thread, steel, inch 230 kB

Drawings

Clamping levers, steel, with internal thread, ruby red, threaded insert black oxidised steel - inch

Item selection/filter

Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06442-1AE27ruby red RAL300318-32910131424,5414,531344047716 10.50 €
06442-1A027ruby red RAL3003110-24910131424,5414,531344047716 10.50 €
06442-1A127ruby red RAL3003110-32910131424,5414,531344047716 10.50 €
06442-1A227ruby red RAL300311/4-20910131424,5414,531344047716 10.50 €
06442-2A227ruby red RAL300321/4-201213,518,51928,56,517,542,545,56574,59,520 14.16 €
06442-2A327ruby red RAL300325/16-181213,518,51928,56,517,542,545,56574,59,520 14.16 €
06442-3A327ruby red RAL300335/16-181416212237102454,558,580911122 16.95 €
06442-3A427ruby red RAL300333/8-161416212237102454,558,580911122 16.95 €
06442-4A427ruby red RAL300343/8-1617192727,54310276367,5951091324 21.83 €
06442-4A527ruby red RAL300341/2-1317192727,54310276367,5951091324 21.83 €
06442-5A527ruby red RAL300351/2-1323233132491231,57377,51101261526 34.44 €
06442-5A627ruby red RAL300355/8-1123233132491231,57377,51101261526 34.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83