norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel, with internal thread, hammer tone enamelled, threaded insert black oxidised steel - inch
06440 inch

Clamping levers, steel, with internal thread, hammer tone...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle painted silver-grey hammer-tone.
Steel parts black oxidised.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06440 inch Clamping levers internal thread, steel, inch 269 kB

Drawings

Clamping levers, steel, with internal thread, hammer tone enamelled, threaded insert black oxidised steel - inch

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
06440-1A3steel5/16-18831071719282040,5126568,524 25.14 €
06440-1A4steel3/8-16831071719282040,5126568,524 25.14 €
06440-1A5steel1/2-13831071719282040,5126568,524 25.14 €
06440-2A5steel1/2-131081382323352551,51279,58426 33.30 €
06440-2A6steel5/8-111081382323352551,51279,58426 33.30 €
06440-3A6steel5/8-111321682730433060129397,536 46.58 €
06440-3A7steel3/4-101321682730433060129397,536 46.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83