norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
03098-40

Indexing plunger mini, die-cast zinc with plastic mushroom grip...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs.
The mounting flange enables fastening to thin-walled components using countersunk screws.
Material:

Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic.

Version:Mounting flange blue passivated.
Indexing pin bright.

Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.
Note:In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.Accessory:Countersunk screws DIN EN ISO 10642, 07175.Drawing reference:
Form A: non-lockout type, without locknut
Form C: lockout type, without locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 03098-40_Datasheet_32027_Indexing_plunger_mini_die-cast_zinc_with_plastic_mushroom_grip_and_mounting_flange--en 442 kB

Drawings (total overview)

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange

Indexing plungers mini, die-cast zinc with plastic mushroom grip and mounting flange, no locking slot

More information

Drawings

Indexing plungers mini, die-cast zinc with plastic mushroom grip and mounting flange, no locking slot

Item selection/filter

Order No.FormComponent
colour
AB1B2D

D1D2D4D5Fx30°LL1L2L3L4L5Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-40-100404A5-axis vice with 75 mm riser plate (25 + 50)25351548214,59,5126,5220,525,544410316 5.11 €
03098-40-100408A5-axis vice with 75 mm riser plate (25 + 50)25351548214,59,5130,5220,525,584510316 5.11 €
03098-40-110505A5-axis vice with 75 mm riser plate (25 + 50)304018510254,59,51,3322,524,530,5545134,512,5 5.64 €
03098-40-110510A5-axis vice with 75 mm riser plate (25 + 50)304018510254,59,51,3372,524,530,51046134,512,5 5.64 €
03098-40-110606A5-axis vice with 75 mm riser plate (25 + 50)304018610254,59,51,8332,524,530,5646134,512,5 5.72 €
03098-40-110612A5-axis vice with 75 mm riser plate (25 + 50)304018610254,59,51,8392,524,530,51246134,512,5 5.72 €
03098-40-130808A5-axis vice with 75 mm riser plate (25 + 50)385023814335,510,52,3462,535,545,5858171238 7.89 €
03098-40-130816A5-axis vice with 75 mm riser plate (25 + 50)385023814335,510,52,3542,535,545,516510171238 7.89 €
03098-40-131010A5-axis vice with 75 mm riser plate (25 + 50)3850231014335,510,52,8482,535,545,510510171238 7.96 €
03098-40-131020A5-axis vice with 75 mm riser plate (25 + 50)3850231014335,510,52,8582,535,545,520510171238 7.96 €
03098-40-10040484A7-hole25351548214,59,5126,5220,525,544410316 5.11 €
03098-40-10040884A7-hole25351548214,59,5130,5220,525,584510316 5.11 €
03098-40-11050584A7-hole304018510254,59,51,3322,524,530,5545134,512,5 5.64 €
03098-40-11051084A7-hole304018510254,59,51,3372,524,530,51046134,512,5 5.64 €
03098-40-11060684A7-hole304018610254,59,51,8332,524,530,5646134,512,5 5.72 €
03098-40-11061284A7-hole304018610254,59,51,8392,524,530,51246134,512,5 5.72 €
03098-40-13080884A7-hole385023814335,510,52,3462,535,545,5858171238 7.89 €
03098-40-13081684A7-hole385023814335,510,52,3542,535,545,516510171238 7.89 €
03098-40-13101084A7-hole3850231014335,510,52,8482,535,545,510510171238 7.96 €
03098-40-13102084A7-hole3850231014335,510,52,8582,535,545,520510171238 7.96 €

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange and locking slot

More information

Drawings

Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange and locking slot

Item selection/filter

Order No.FormComponent
colour
AB1B2D

D1D2D4D5Fx30°LL1L2L3L4L5Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03098-40-300404C5-axis vice with 75 mm riser plate (25 + 50)25351548214,59,5126,5220,525,544410316 5.11 €
03098-40-300408C5-axis vice with 75 mm riser plate (25 + 50)25351548214,59,5130,5220,525,584510316 5.11 €
03098-40-310505C5-axis vice with 75 mm riser plate (25 + 50)304018510254,59,51,3322,524,530,5545134,512,5 5.64 €
03098-40-310510C5-axis vice with 75 mm riser plate (25 + 50)304018510254,59,51,3372,524,530,51046134,512,5 5.64 €
03098-40-310606C5-axis vice with 75 mm riser plate (25 + 50)304018610254,59,51,8332,524,530,5646134,512,5 5.72 €
03098-40-310612C5-axis vice with 75 mm riser plate (25 + 50)304018610254,59,51,8392,524,530,51246134,512,5 5.72 €
03098-40-330808C5-axis vice with 75 mm riser plate (25 + 50)385023814335,510,52,3462,535,545,5858171238 7.89 €
03098-40-330816C5-axis vice with 75 mm riser plate (25 + 50)385023814335,510,52,3542,535,545,516510171238 7.89 €
03098-40-331010C5-axis vice with 75 mm riser plate (25 + 50)3850231014335,510,52,8482,535,545,510510171238 7.96 €
03098-40-331020C5-axis vice with 75 mm riser plate (25 + 50)3850231014335,510,52,8582,535,545,520510171238 7.96 €
03098-40-30040484C7-hole25351548214,59,5126,5220,525,544410316 5.11 €
03098-40-30040884C7-hole25351548214,59,5130,5220,525,584510316 5.11 €
03098-40-31050584C7-hole304018510254,59,51,3322,524,530,5545134,512,5 5.64 €
03098-40-31051084C7-hole304018510254,59,51,3372,524,530,51046134,512,5 5.64 €
03098-40-31060684C7-hole304018610254,59,51,8332,524,530,5646134,512,5 5.72 €
03098-40-31061284C7-hole304018610254,59,51,8392,524,530,51246134,512,5 5.72 €
03098-40-33080884C7-hole385023814335,510,52,3462,535,545,5858171238 7.89 €
03098-40-33081684C7-hole385023814335,510,52,3542,535,545,516510171238 7.89 €
03098-40-33101084C7-hole3850231014335,510,52,8482,535,545,510510171238 7.96 €
03098-40-33102084C7-hole3850231014335,510,52,8582,535,545,520510171238 7.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83