|
|
03098-40_CIndexing plunger mini, die-cast zinc with plastic mushroom grip... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form C is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Mini indexing plungers enable a wide range of applications, especially in small installation spaces. They are a space-saving and cost-effective alternative to the familiar standard designs. The mounting flange enables fastening to thin-walled components using countersunk screws.Material:Mounting flange die-cast zinc.
Indexing pin 1.4305.
Mushroom grip thermoplastic. Version:Mounting flange blue passivated. Indexing pin bright.
Mushroom grip black-grey RAL 7021 or traffic red RAL 3020.Note:In Form C, the mushroom grip can be rotated by 30° to hold the indexing pin in pulled position.Accessory:Countersunk screws DIN EN ISO 10642, 07175.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component colour | A | B1 | B2 | D | D1 | D2 | D4 | D5 | Fx30° | L | L1 | L2 | L3 | L4 | L5 | Travel S | SW1 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03098-40-300404 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 25 | 35 | 15 | 4 | 8 | 21 | 4,5 | 9,5 | 1 | 26,5 | 2 | 20,5 | 25,5 | 4 | 4 | 4 | 10 | 3 | 16 |  | | 5.11 € | | 03098-40-300408 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 25 | 35 | 15 | 4 | 8 | 21 | 4,5 | 9,5 | 1 | 30,5 | 2 | 20,5 | 25,5 | 8 | 4 | 5 | 10 | 3 | 16 |  | | 5.11 € | | 03098-40-310505 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 30 | 40 | 18 | 5 | 10 | 25 | 4,5 | 9,5 | 1,3 | 32 | 2,5 | 24,5 | 30,5 | 5 | 4 | 5 | 13 | 4,5 | 12,5 |  | | 5.64 € | | 03098-40-310510 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 30 | 40 | 18 | 5 | 10 | 25 | 4,5 | 9,5 | 1,3 | 37 | 2,5 | 24,5 | 30,5 | 10 | 4 | 6 | 13 | 4,5 | 12,5 |  | | 5.64 € | | 03098-40-310606 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 30 | 40 | 18 | 6 | 10 | 25 | 4,5 | 9,5 | 1,8 | 33 | 2,5 | 24,5 | 30,5 | 6 | 4 | 6 | 13 | 4,5 | 12,5 |  | | 5.72 € | | 03098-40-310612 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 30 | 40 | 18 | 6 | 10 | 25 | 4,5 | 9,5 | 1,8 | 39 | 2,5 | 24,5 | 30,5 | 12 | 4 | 6 | 13 | 4,5 | 12,5 |  | | 5.72 € | | 03098-40-330808 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 38 | 50 | 23 | 8 | 14 | 33 | 5,5 | 10,5 | 2,3 | 46 | 2,5 | 35,5 | 45,5 | 8 | 5 | 8 | 17 | 12 | 38 |  | | 7.89 € | | 03098-40-330816 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 38 | 50 | 23 | 8 | 14 | 33 | 5,5 | 10,5 | 2,3 | 54 | 2,5 | 35,5 | 45,5 | 16 | 5 | 10 | 17 | 12 | 38 |  | | 7.89 € | | 03098-40-331010 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 38 | 50 | 23 | 10 | 14 | 33 | 5,5 | 10,5 | 2,8 | 48 | 2,5 | 35,5 | 45,5 | 10 | 5 | 10 | 17 | 12 | 38 |  | | 7.96 € | | 03098-40-331020 | C | 5-axis vice with 75 mm riser plate (25 + 50) | 38 | 50 | 23 | 10 | 14 | 33 | 5,5 | 10,5 | 2,8 | 58 | 2,5 | 35,5 | 45,5 | 20 | 5 | 10 | 17 | 12 | 38 |  | | 7.96 € | | 03098-40-30040484 | C | 7-hole | 25 | 35 | 15 | 4 | 8 | 21 | 4,5 | 9,5 | 1 | 26,5 | 2 | 20,5 | 25,5 | 4 | 4 | 4 | 10 | 3 | 16 |  | | 5.11 € | | 03098-40-30040884 | C | 7-hole | 25 | 35 | 15 | 4 | 8 | 21 | 4,5 | 9,5 | 1 | 30,5 | 2 | 20,5 | 25,5 | 8 | 4 | 5 | 10 | 3 | 16 |  | | 5.11 € | | 03098-40-31050584 | C | 7-hole | 30 | 40 | 18 | 5 | 10 | 25 | 4,5 | 9,5 | 1,3 | 32 | 2,5 | 24,5 | 30,5 | 5 | 4 | 5 | 13 | 4,5 | 12,5 |  | | 5.64 € | | 03098-40-31051084 | C | 7-hole | 30 | 40 | 18 | 5 | 10 | 25 | 4,5 | 9,5 | 1,3 | 37 | 2,5 | 24,5 | 30,5 | 10 | 4 | 6 | 13 | 4,5 | 12,5 |  | | 5.64 € | | 03098-40-31060684 | C | 7-hole | 30 | 40 | 18 | 6 | 10 | 25 | 4,5 | 9,5 | 1,8 | 33 | 2,5 | 24,5 | 30,5 | 6 | 4 | 6 | 13 | 4,5 | 12,5 |  | | 5.72 € | | 03098-40-31061284 | C | 7-hole | 30 | 40 | 18 | 6 | 10 | 25 | 4,5 | 9,5 | 1,8 | 39 | 2,5 | 24,5 | 30,5 | 12 | 4 | 6 | 13 | 4,5 | 12,5 |  | | 5.72 € | | 03098-40-33080884 | C | 7-hole | 38 | 50 | 23 | 8 | 14 | 33 | 5,5 | 10,5 | 2,3 | 46 | 2,5 | 35,5 | 45,5 | 8 | 5 | 8 | 17 | 12 | 38 |  | | 7.89 € | | 03098-40-33081684 | C | 7-hole | 38 | 50 | 23 | 8 | 14 | 33 | 5,5 | 10,5 | 2,3 | 54 | 2,5 | 35,5 | 45,5 | 16 | 5 | 10 | 17 | 12 | 38 |  | | 7.89 € | | 03098-40-33101084 | C | 7-hole | 38 | 50 | 23 | 10 | 14 | 33 | 5,5 | 10,5 | 2,8 | 48 | 2,5 | 35,5 | 45,5 | 10 | 5 | 10 | 17 | 12 | 38 |  | | 7.96 € | | 03098-40-33102084 | C | 7-hole | 38 | 50 | 23 | 10 | 14 | 33 | 5,5 | 10,5 | 2,8 | 58 | 2,5 | 35,5 | 45,5 | 20 | 5 | 10 | 17 | 12 | 38 |  | | 7.96 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|