norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
03089

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.Accessory:Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin 301 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin

Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-2190303089-20190303089-211903A3M6x0,75143312510580,84,512
03089-2100403089-20100403089-211004A4M8x11840,5156136101615
03089-2110503089-20110503089-211105A5M10x12146,5177158131,3516
03089-2120603089-20120603089-211206A6M12x1,52554,7208179141,8618
03089-2130803089-20130803089-211308A8M16x1,5337226102312192,31545
03089-2141003089-20141003089-211410A10M20x1,5337928122515222,81543
03089-2141203089-20141203089-211412A12M20x1,5338428142518222,81551
03089-2151603089-20151603089-211516A16M24x24010432182824273,22060

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended locking pin, no locking slot, with locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended locking pin, no locking slot, with locknut

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-2290303089-20290303089-212903B3M6x0,7514331251058100,84,512
03089-2200403089-20200403089-212004B4M8x11840,515613610131615
03089-2210503089-20210503089-212105B5M10x12146,517715813171,3516
03089-2220603089-20220603089-212206B6M12x1,52554,720817914191,8618
03089-2230803089-20230803089-212308B8M16x1,533722610231219242,31545
03089-2241003089-20241003089-212410B10M20x1,533792812251522302,81543
03089-2241203089-20241203089-212412B12M20x1,533842814251822302,81551
03089-2251603089-20251603089-212516B16M24x2401043218282427363,22060

Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-23105Csteelhardened5M10x12149,51710158131,3516  9.67 €
03089-23206Csteelhardened6M12x1,52557,72011179141,8618  10.73 €
03089-23308Csteelhardened8M16x1,5337626142312192,31545  12.85 €
03089-203105Cstainless steelhardened5M10x12149,51710158131,3516  14.08 €
03089-203206Cstainless steelhardened6M12x1,52557,72011179141,8618  16.65 €
03089-203308Cstainless steelhardened8M16x1,5337626142312192,31545  22.57 €
03089-213105Cstainless steelnot hardened5M10x12149,51710158131,3516  14.08 €
03089-213206Cstainless steelnot hardened6M12x1,52557,72011179141,8618  16.65 €
03089-213308Cstainless steelnot hardened8M16x1,5337626142312192,31545  22.57 €

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-24105Dsteelhardened5M10x12149,5171015813171,3516  9.81 €
03089-24206Dsteelhardened6M12x1,52557,7201117914191,8618  10.95 €
03089-24308Dsteelhardened8M16x1,533762614231219242,31545  13.26 €
03089-204105Dstainless steelhardened5M10x12149,5171015813171,3516  14.90 €
03089-204206Dstainless steelhardened6M12x1,52557,7201117914191,8618  17.55 €
03089-204308Dstainless steelhardened8M16x1,533762614231219242,31545  23.94 €
03089-214105Dstainless steelnot hardened5M10x12149,5171015813171,3516  14.90 €
03089-214206Dstainless steelnot hardened6M12x1,52557,7201117914191,8618  17.55 €
03089-214308Dstainless steelnot hardened8M16x1,533762614231219242,31545  23.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83