norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
03089

Premium - Indexing plungers, steel or stainless steel with...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.
Thread lock polyamide.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note:Premium indexing plungers are characterized by more stringent manufacturing requirements for the indexing plungers and the threaded sleeve. In addition, a centring locator that can be used to increase the positioning accuracy is provided on the threaded sleeve. These indexing plungers are used when it is necessary to prevent shifting of the locked position by transverse forces and greater positioning accuracy is required. A new locking position can only be set after the pin has been manually disengaged. When high lateral forces are to be expected, the centring locator should be used.Assembly:When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.On request:Special versions.Accessory:Matching cylindrical bush 03089.
Locknut 07212-….
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin 268 kB

Drawings (total overview)

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-41105Asteel5M10x121866 -0,01/-0,0243,51771535131,3512  18.29 €
03089-41206Asteel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614  20.31 €
03089-41308Asteel8M16x1,53313,51111 -0,01/-0,036826102348192,31535  26.15 €
03089-41410Asteel10M20x1,533171111 -0,01/-0,0374281225410222,81534  34.82 €
03089-401105Astainless steel5M10x121866 -0,01/-0,0243,51771535131,3512  27.43 €
03089-401206Astainless steel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614  30.46 €
03089-401308Astainless steel8M16x1,53313,51111 -0,01/-0,036826102348192,31535  37.90 €
03089-401410Astainless steel10M20x1,533171111 -0,01/-0,0374281225410222,81534  50.49 €

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locknut

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-42105Bsteel5M10x121866 -0,01/-0,0243,5177153513171,3512 18.45 €
03089-42206Bsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 20.44 €
03089-42308Bsteel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 26.29 €
03089-42410Bsteel10M20x1,533171111 -0,01/-0,037428122541022302,81534 34.97 €
03089-402105Bstainless steel5M10x121866 -0,01/-0,0243,5177153513171,3512 27.58 €
03089-402206Bstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 30.59 €
03089-402308Bstainless steel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 38.08 €
03089-402410Bstainless steel10M20x1,533171111 -0,01/-0,037428122541022302,81534 50.65 €

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locking slot

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin and locking slot

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-43105Csteel5M10x121866 -0,01/-0,0243,51771535131,3512 20.13 €
03089-43206Csteel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614 22.14 €
03089-43308Csteel8M16x1,53313,51111 -0,01/-0,036826102348192,31535 27.98 €
03089-43410Csteel10M20x1,533171111 -0,01/-0,0374281225410222,81534 36.66 €
03089-403105Cstainless steel5M10x121866 -0,01/-0,0243,51771535131,3512 29.27 €
03089-403206Cstainless steel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614 32.27 €
03089-403308Cstainless steel8M16x1,53313,51111 -0,01/-0,036826102348192,31535 39.76 €
03089-403410Cstainless steel10M20x1,533171111 -0,01/-0,0374281225410222,81534 52.33 €

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin, locking slot and locknut

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, cylindrical indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-44105Dsteel5M10x121866 -0,01/-0,0243,5177153513171,3512 20.26 €
03089-44206Dsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 22.29 €
03089-44308Dsteel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 28.12 €
03089-44410Dsteel10M20x1,533171111 -0,01/-0,037428122541022302,81534 36.79 €
03089-404105Dstainless steel5M10x121866 -0,01/-0,0243,5177153513171,3512 29.39 €
03089-404206Dstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 32.44 €
03089-404308Dstainless steel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 39.88 €
03089-404410Dstainless steel10M20x1,533171111 -0,01/-0,037428122541022302,81534 52.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83