norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Grips and knobs - inch
go back
Products
Product overview
norelem inch
Operating parts - inch
Grips and knobs - inch
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
06010 inch
Knurled nuts DIN 6303, steel and stainless steel - inch
12 Product(s)
06090 inch
Knurled screws DIN 464 high form, steel and stainless steel - inch
36 Product(s)
06092 inch
Knurled knobs, plastic, with cap - inch
112 Product(s)
06158 inch
Palm grips stainless steel, similar to DIN 6335 - inch
16 Product(s)
06160 inch
Palm grips grey cast iron, DIN 6335 - inch
24 Product(s)
06194 inch
Star grips stainless steel, similar to DIN 6336 - inch
26 Product(s)
06200 inch
Star grips grey cast iron, DIN 6336 - inch
20 Product(s)
06210 inch
Star grips with projecting steel bush - inch
18 Product(s)
06212 inch
Star grips similar to DIN 6336, metal parts stainless steel - inch
137 Product(s)
06212 inch
Star grips with safety cable similar to DIN 6336, metal parts stainless steel - inch
124 Product(s)
06220 inch
Star grips similar to DIN 6336 - inch
189 Product(s)
06220 inch
Star grips with safety cable similar to DIN 6336 - inch
132 Product(s)
06220-20 inch
Star grips plastic DIN 6336 - inch
26 Product(s)
06224 inch
Star grips, plastic with safety function - inch
48 Product(s)
06240 inch
Mushroom knobs with internal thread, stainless steel - inch
8 Product(s)
06241 inch
Mushroom knobs, plastic, with internal thread and cap - inch
32 Product(s)
06242 inch
Mushroom knobs, plastic, with external thread and cap - inch
64 Product(s)
06245 inch
Spherical knobs - inch
112 Product(s)
06247 inch
Ball knobs aluminium DIN 319 - inch
6 Product(s)
06253 inch
Five lobe grips with cap, plastic, threaded insert steel or stainless steel - inch
92 Product(s)
06266 inch
Knurled knobs - inch
106 Product(s)
06267 inch
Knurled knobs metal parts stainless steel - inch
83 Product(s)
06651 inch
Wing grips internal thread, stainless steel - inch
16 Product(s)
06652 inch
Wing grips “Miniwing” tapped through - inch
10 Product(s)
06652 inch
Wing grips “Miniwing” - inch
34 Product(s)
06652 inch
Wing grips tapped through - inch
14 Product(s)
06652 inch
Wing grips with cap, plastic, threaded insert steel or stainless steel - inch
200 Product(s)
06652-10 inch
Wing grips "Miniwing" stainless steel - inch
12 Product(s)
06851 inch
Five lobe grip, plastic (thermoset) with internal thread, threaded insert steel or stainless steel - inch
6 Product(s)
06851-01 inch
Five lobe grip, plastic (thermoset) with external thread, threaded insert steel or stainless steel - inch
5 Product(s)