norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06241 inch
Mushroom knobs, plastic, with internal thread and cap - inch
go back
Products
Product overview
norelem inch
Operating parts - inch
Grips and knobs - inch
Mushroom knobs, plastic, with internal thread and cap - inch
Item description/product images
Description
Material:
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.
Version:
Steel trivalent blue passivated, stainless steel bright.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06241_IG inch Mushroom knobs internal thread, inch
1,1 MB
Datasheet 06241 inch Mushroom knobs internal thread - inch
1 MB
Drawings
Item selection/filter
Order No.
Component
material
Colour
Cap
D
D1
D2
D3
H
H1
T
CAD
Acc.
Price
Order
06241-AE
steel
black grey RAL 7021
8-32
21
12
19
21
10
10
1.58
€
06241-AE5
steel
light grey RAL 7035
8-32
21
12
19
21
10
10
1.58
€
06241-AE6
steel
traffic red RAL 3020
8-32
21
12
19
21
10
10
1.58
€
06241-AE7
steel
colza yellow RAL 1021
8-32
21
12
19
21
10
10
1.58
€
06241-A1
steel
black grey RAL 7021
10-32
21
12
19
21
10
10
1.58
€
06241-A15
steel
light grey RAL 7035
10-32
21
12
19
21
10
10
1.58
€
06241-A16
steel
traffic red RAL 3020
10-32
21
12
19
21
10
10
1.58
€
06241-A17
steel
colza yellow RAL 1021
10-32
21
12
19
21
10
10
1.58
€
06241-A2
steel
black grey RAL 7021
1/4-20
25
14
23
25
12
10
2.21
€
06241-A25
steel
light grey RAL 7035
1/4-20
25
14
23
25
12
10
2.21
€
06241-A26
steel
traffic red RAL 3020
1/4-20
25
14
23
25
12
10
2.21
€
06241-A27
steel
colza yellow RAL 1021
1/4-20
25
14
23
25
12
10
2.21
€
06241-A3
steel
black grey RAL 7021
5/16-18
33
18
31
33
15
14
3.20
€
06241-A35
steel
light grey RAL 7035
5/16-18
33
18
31
33
15
14
3.20
€
06241-A36
steel
traffic red RAL 3020
5/16-18
33
18
31
33
15
14
3.20
€
06241-A37
steel
colza yellow RAL 1021
5/16-18
33
18
31
33
15
14
3.20
€
06241-0AE
stainless steel
black grey RAL 7021
8-32
21
12
19
21
10
10
2.32
€
06241-0AE5
stainless steel
light grey RAL 7035
8-32
21
12
19
21
10
10
2.32
€
06241-0AE6
stainless steel
traffic red RAL 3020
8-32
21
12
19
21
10
10
2.32
€
06241-0AE7
stainless steel
colza yellow RAL 1021
8-32
21
12
19
21
10
10
2.32
€
06241-0A1
stainless steel
black grey RAL 7021
10-32
21
12
19
21
10
10
2.32
€
06241-0A15
stainless steel
light grey RAL 7035
10-32
21
12
19
21
10
10
2.32
€
06241-0A16
stainless steel
traffic red RAL 3020
10-32
21
12
19
21
10
10
2.32
€
06241-0A17
stainless steel
colza yellow RAL 1021
10-32
21
12
19
21
10
10
2.32
€
06241-0A2
stainless steel
black grey RAL 7021
1/4-20
25
14
23
25
12
10
3.34
€
06241-0A25
stainless steel
light grey RAL 7035
1/4-20
25
14
23
25
12
10
3.34
€
06241-0A26
stainless steel
traffic red RAL 3020
1/4-20
25
14
23
25
12
10
3.34
€
06241-0A27
stainless steel
colza yellow RAL 1021
1/4-20
25
14
23
25
12
10
3.34
€
06241-0A3
stainless steel
black grey RAL 7021
5/16-18
33
18
31
33
15
14
4.76
€
06241-0A35
stainless steel
light grey RAL 7035
5/16-18
33
18
31
33
15
14
4.76
€
06241-0A36
stainless steel
traffic red RAL 3020
5/16-18
33
18
31
33
15
14
4.76
€
06241-0A37
stainless steel
colza yellow RAL 1021
5/16-18
33
18
31
33
15
14
4.76
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-29
|
>
|
>>
06010 inch
Knurled nuts DIN 6303, steel and stainless steel - inch
06090 inch
Knurled screws DIN 464 high form, steel and stainless steel - inch
06092 inch
Knurled knobs, plastic, with cap - inch
06158 inch
Palm grips stainless steel, similar to DIN 6335 - inch
06160 inch
Palm grips grey cast iron, DIN 6335 - inch
06194 inch
Star grips stainless steel, similar to DIN 6336 - inch
06200 inch
Star grips grey cast iron, DIN 6336 - inch
06210 inch
Star grips with projecting steel bush - inch
06212 inch
Star grips similar to DIN 6336, metal parts stainless steel - inch
06212 inch
Star grips with safety cable similar to DIN 6336, metal parts stainless steel - inch
<<
|
<
|
1-10
|
11-20
|
21-29
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83