norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mushroom knobs, plastic, with external thread and cap - inch
06242 inch

Mushroom knobs, plastic, with external thread and cap - inch

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06242_AG inch Mushroom knobs external thread, inch 1,1 MB
 Datasheet 06242 inch Mushroom knobs external thread - inch 1 MB

Drawings

Mushroom knobs, plastic, with external thread and cap - inch

Item selection/filter

Order No.Component
material
Colour
Cap
DD1D2D3HH1LCADAcc.PriceOrder
06242-AEX10steelblack grey RAL 70218-32211319211010 1.75 €
06242-AE5X10steellight grey RAL 70358-32211319211010 1.75 €
06242-AE6X10steeltraffic red RAL 30208-32211319211010 1.75 €
06242-AE7X10steelcolza yellow RAL 10218-32211319211010 1.75 €
06242-AEX20steelblack grey RAL 70218-32211319211020 1.82 €
06242-AE5X20steellight grey RAL 70358-32211319211020 1.82 €
06242-AE6X20steeltraffic red RAL 30208-32211319211020 1.82 €
06242-AE7X20steelcolza yellow RAL 10218-32211319211020 1.82 €
06242-A1X10steelblack grey RAL 702110-32211319211010 1.75 €
06242-A15X10steellight grey RAL 703510-32211319211010 1.75 €
06242-A16X10steeltraffic red RAL 302010-32211319211010 1.75 €
06242-A17X10steelcolza yellow RAL 102110-32211319211010 1.75 €
06242-A1X20steelblack grey RAL 702110-32211319211020 1.82 €
06242-A15X20steellight grey RAL 703510-32211319211020 1.82 €
06242-A16X20steeltraffic red RAL 302010-32211319211020 1.82 €
06242-A17X20steelcolza yellow RAL 102110-32211319211020 1.82 €
06242-A2X20steelblack grey RAL 70211/4-20251423251220 2.54 €
06242-A25X20steellight grey RAL 70351/4-20251423251220 2.54 €
06242-A26X20steeltraffic red RAL 30201/4-20251423251220 2.54 €
06242-A27X20steelcolza yellow RAL 10211/4-20251423251220 2.54 €
06242-A2X30steelblack grey RAL 70211/4-20251423251230 2.65 €
06242-A25X30steellight grey RAL 70351/4-20251423251230 2.65 €
06242-A26X30steeltraffic red RAL 30201/4-20251423251230 2.65 €
06242-A27X30steelcolza yellow RAL 10211/4-20251423251230 2.65 €
06242-A3X20steelblack grey RAL 70215/16-18331931331520 3.51 €
06242-A35X20steellight grey RAL 70355/16-18331931331520 3.51 €
06242-A36X20steeltraffic red RAL 30205/16-18331931331520 3.51 €
06242-A37X20steelcolza yellow RAL 10215/16-18331931331520 3.51 €
06242-A3X40steelblack grey RAL 70215/16-18331931331540 3.61 €
06242-A35X40steellight grey RAL 70355/16-18331931331540 3.61 €
06242-A36X40steeltraffic red RAL 30205/16-18331931331540 3.61 €
06242-A37X40steelcolza yellow RAL 10215/16-18331931331540 3.61 €
06242-0AEX10stainless steelblack grey RAL 70218-32211319211010 2.65 €
06242-0AE5X10stainless steellight grey RAL 70358-32211319211010 2.65 €
06242-0AE6X10stainless steeltraffic red RAL 30208-32211319211010 2.65 €
06242-0AE7X10stainless steelcolza yellow RAL 10218-32211319211010 2.65 €
06242-0AEX20stainless steelblack grey RAL 70218-32211319211020 2.76 €
06242-0AE5X20stainless steellight grey RAL 70358-32211319211020 2.76 €
06242-0AE6X20stainless steeltraffic red RAL 30208-32211319211020 2.76 €
06242-0AE7X20stainless steelcolza yellow RAL 10218-32211319211020 2.76 €
06242-0A1X10stainless steelblack grey RAL 702110-32211319211010 2.65 €
06242-0A15X10stainless steellight grey RAL 703510-32211319211010 2.65 €
06242-0A16X10stainless steeltraffic red RAL 302010-32211319211010 2.65 €
06242-0A17X10stainless steelcolza yellow RAL 102110-32211319211010 2.65 €
06242-0A1X20stainless steelblack grey RAL 702110-32211319211020 2.76 €
06242-0A15X20stainless steellight grey RAL 703510-32211319211020 2.76 €
06242-0A16X20stainless steeltraffic red RAL 302010-32211319211020 2.76 €
06242-0A17X20stainless steelcolza yellow RAL 102110-32211319211020 2.76 €
06242-0A2X20stainless steelblack grey RAL 70211/4-20251423251220 3.80 €
06242-0A25X20stainless steellight grey RAL 70351/4-20251423251220 3.80 €
06242-0A26X20stainless steeltraffic red RAL 30201/4-20251423251220 3.80 €
06242-0A27X20stainless steelcolza yellow RAL 10211/4-20251423251220 3.80 €
06242-0A2X30stainless steelblack grey RAL 70211/4-20251423251230 3.92 €
06242-0A25X30stainless steellight grey RAL 70351/4-20251423251230 3.92 €
06242-0A26X30stainless steeltraffic red RAL 30201/4-20251423251230 3.92 €
06242-0A27X30stainless steelcolza yellow RAL 10211/4-20251423251230 3.92 €
06242-0A3X20stainless steelblack grey RAL 70215/16-18331931331520 5.27 €
06242-0A35X20stainless steellight grey RAL 70355/16-18331931331520 5.27 €
06242-0A36X20stainless steeltraffic red RAL 30205/16-18331931331520 5.27 €
06242-0A37X20stainless steelcolza yellow RAL 10215/16-18331931331520 5.27 €
06242-0A3X40stainless steelblack grey RAL 70215/16-18331931331540 5.44 €
06242-0A35X40stainless steellight grey RAL 70355/16-18331931331540 5.44 €
06242-0A36X40stainless steeltraffic red RAL 30205/16-18331931331540 5.44 €
06242-0A37X40stainless steelcolza yellow RAL 10215/16-18331931331540 5.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83