norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing stainless steel.
Magnet neodymium.
Version:Housing bright.Note:A magnet in the bush attracts the pin (09221) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.

Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request:Suitable nuts.Accessory:Pin 09221.Drawing reference:
1) magnet
2) circlip
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09220 Magnetic bushes 384 kB
 Technical information for magnetic bushes 09220 and 09221 107 kB

Drawings

Magnetic bushes
Magnetic bushes

Item selection/filter

Order No.Clamping force
N
Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
09220-670,8≤80 °C 8.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83