norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing: steel.
Grease gun head: die-cast zinc.
Note:DIN 1283 hand-lever grease gun
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.

Supplied with reinforced hose and mouthpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97990-11 DIN 1283 grease guns 115 kB

Item selection/filter

Order No.

Version 1Version 2Filling optionsMediumCADAcc.PriceOrder
97990-11-111500standardfor DIN 71412 conical head grease nipplesGrease cartridge, bulk greaseGrease up to NLGI 2 at 20 °C on request
97990-11-121500premiumfor DIN 71413 conical head grease nipplesGrease cartridge, bulk grease, filling deviceGrease up to NLGI 3 at 20 °C on request
Order No.

Pressure
bar
Burst
pressure
bar
Volume
per stroke
cm³
Connecting threadConnectionMouth pieceCADAcc.PriceOrder
97990-11-111500400 bar850 bar1,2M10x1Reinforced hose Ø8x300Hydraulic mouthpiece on request
97990-11-121500600 bar900 bar1,2M10x1Reinforced hose Ø11x300Precision mouthpiece on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83