norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Grease guns, one-hand operation, similar to DIN 1283
97990-12

Grease guns, one-hand operation, similar to DIN 1283

go back

Item description/product images

DescriptionMaterial:Housing: steel.
Grease gun head: die-cast zinc.
Note:DIN 1283 based one-hand grease gun
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.

Changeover from high volume grease delivery to high pressure with a simple adjustment on the grip.

Supplied with straight nozzle tube and mouthpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97990-12 Grease guns, one-hand operation, similar to DIN 1283 89,5 kB

Item selection/filter

Order No.

Full volume
cm³
Filling optionsMediumPressure
bar
CADAcc.PriceOrder
97990-12-112500500grease cartridge, bulk grease, filling deviceGrease up to NLGI 2 at 20 °C300 bar on request
Order No.

Burst
pressure
bar
Volume
per stroke
cm³
Connecting threadConnectionMouth pieceCADAcc.PriceOrder
97990-12-112500850 bar1,1M10x1nozzle tube Ø10x150hydraulic mouthpiece on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83