norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing: steel.
Grease gun head: die-cast zinc.
Note:Two-hand grease gun for 500 g screw-in cartridges. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Complete emptying of the cartridge using the vacuum principle. Quick and clean cartridge replacement. Fill level and type of grease are always visible thanks to the open design.

Supplied with reinforced hose and mouthpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97990-13 Grease guns, two-hand operation 135 kB

Item selection/filter

Order No.

Full volume
cm³
Filling optionsMediumPressure
bar
CADAcc.PriceOrder
97990-13-11500500500 g screw-in cartridgeGrease up to NLGI 2 at 20 °C400 bar on request
Order No.

Burst
pressure
bar
Volume
per stroke
cm³
Connecting threadConnectionMouth pieceCADAcc.PriceOrder
97990-13-11500850 bar2M10x1reinforced hose Ø11x300precision mouthpiece on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83