norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Clamp connector thermoplastic.
Flange aluminium.
Version:Clamp connector black.
Flange bright.
Note:Allows a swivel range of 60°. For loads up to 10 kg (static). With universal adapter plate. The base support is suitable for attaching to Ø30 mm round tubes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29180_KG Monitor bracket with ball joint 294 kB
 Technical information for monitor brackets 935 kB

Drawings

Monitor bracket with ball joint

Item selection/filter

Order No.Image

Version 1CADAcc.PriceOrder
29180-3002with ball joint on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83