norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Adapter plate as per VESA standard 75/100 (75 x 75 mm or 100 x 100 mm large mounting hole pattern).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29180_AP VESA 75/100 adapter plate 368 kB
 Technical information for monitor brackets 935 kB

Drawings

VESA 75/100 adapter plate

Item selection/filter

Order No.Image

Version 1CADAcc.PriceOrder
29180-75100VESA adapter plate on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83