norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Clamp connector thermoplastic.
Bracket aluminium.
Tube aluminium.
Version:Clamp connector black.
Bracket black powder-coated.
Tube bright.
Note:Bracket for supporting the monitor holder. Connection to the aluminium profiles and so to the machine frame with slot keys.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29180_PK Profile bracket 290 kB
 Technical information for monitor brackets 935 kB

Drawings

Profile bracket

Item selection/filter

Order No.Image

Version 1CADAcc.PriceOrder
29180-3004profile bracket on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83