norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Toothed belt with trapezoidal profile to DIN 7721 T1. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
On request:Other lengths.
With T5 pitch, in 5 mm increments.
With T10 pitch, in 10 mm increments.
Maximum belt length 100 metres.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22054 Toothed belts by the metreT profile 186 kB
 Technical Information for toothed belts 22052, 22054, 22057 and 22059 130 kB

Drawings (total overview)

Toothed belts by the meter T profile

Toothed belts by the metre T 5 profile

More information

Drawings

Toothed belts by the metre T 5 profile

Item selection/filter

Order No.

Profilebelt widthTension
max. N
Lengthmatching
clamp plate
CADAcc.PriceOrder
22054-0510X0500T51032050022012-05101 on request
22054-0510X1000T510320100022012-05101 on request
22054-0510X1500T510320150022012-05101 on request
22054-0510X2000T510320200022012-05101 on request
22054-0510X2500T510320250022012-05101 on request
22054-0510X3000T510320300022012-05101 on request
22054-0510X3500T510320350022012-05101 on request
22054-0510X4000T510320400022012-05101 on request
22054-0510X5000T510320500022012-05101 on request
22054-0516X0500T51654050022012-05161 on request
22054-0516X1000T516540100022012-05161 on request
22054-0516X1500T516540150022012-05161 on request
22054-0516X2000T516540200022012-05161 on request
22054-0516X2500T516540250022012-05161 on request
22054-0516X3000T516540300022012-05161 on request
22054-0516X3500T516540350022012-05161 on request
22054-0516X4000T516540400022012-05161 on request
22054-0516X5000T516540500022012-05161 on request
22054-0525X0500T52590050022012-05251 on request
22054-0525X1000T525900100022012-05251 on request
22054-0525X1500T525900150022012-05251 on request
22054-0525X2000T525900200022012-05251 on request
22054-0525X2500T525900250022012-05251 on request
22054-0525X3000T525900300022012-05251 on request
22054-0525X3500T525900350022012-05251 on request
22054-0525X4000T525900400022012-05251 on request
22054-0525X5000T525900500022012-05251 on request

Toothed belts by the metre T 10 profile

More information

Drawings

Toothed belts by the metre T 10 profile

Item selection/filter

Order No.

Profilebelt widthTension
max. N
Lengthmatching
clamp plate
CADAcc.PriceOrder
22054-1016X0500T1016161050022012-10161 on request
22054-1016X1000T10161610100022012-10161 on request
22054-1016X1500T10161610150022012-10161 on request
22054-1016X2000T10161610200022012-10161 on request
22054-1016X2500T10161610250022012-10161 on request
22054-1016X3000T10161610300022012-10161 on request
22054-1016X3500T10161610350022012-10161 on request
22054-1016X4000T10161610400022012-10161 on request
22054-1016X5000T10161610500022012-10161 on request
22054-1025X0500T1025265050022012-10251 on request
22054-1025X1000T10252650100022012-10251 on request
22054-1025X1500T10252650150022012-10251 on request
22054-1025X2000T10252650200022012-10251 on request
22054-1025X2500T10252650250022012-10251 on request
22054-1025X3000T10252650300022012-10251 on request
22054-1025X3500T10252650350022012-10251 on request
22054-1025X4000T10252650400022012-10251 on request
22054-1025X5000T10252650500022012-10251 on request
22054-1032X0500T1032345050022012-10321 on request
22054-1032X1000T10323450100022012-10321 on request
22054-1032X1500T10323450150022012-10321 on request
22054-1032X2000T10323450200022012-10321 on request
22054-1032X2500T10323450250022012-10321 on request
22054-1032X3000T10323450300022012-10321 on request
22054-1032X3500T10323450350022012-10321 on request
22054-1032X4000T10323450400022012-10321 on request
22054-1032X5000T10323450500022012-10321 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83