norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp plates for toothed beltsprofile T and AT
22012

Clamp plates for toothed belts profile T and AT

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Clamp plates are used to mechanically secure the free belt end for numerous linear applications. The clamp plates must have matching tooth profiles to the belts to be secure to apply a uniform clamping force. For standard applications at least 7 belt teeth per belt end and must be engaged.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22012 Clamp plates for toothed beltsprofile T and AT 216 kB

Drawings

Clamp plates for toothed beltsprofile T and AT

Item selection/filter

Order No.Profilebelt widthPAA1BD

HLCADAcc.PriceOrder
22012-05101T51053,46295,5841,8 on request
22012-05161T51653,46355,5841,8 on request
22012-05251T52553,46445,5841,8 on request
22012-10161T101610584191580 on request
22012-10251T102510585091580 on request
22012-10321T103210585791580 on request
22012-05102AT51053,46295,5841,8 on request
22012-05162AT51653,46355,5841,8 on request
22012-05252AT52553,46445,5841,8 on request
22012-10162AT101610584191580 on request
22012-10252AT102510585091580 on request
22012-10322AT103210585791580 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83