norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Wheels welded steel body and Extrathane® tread.
Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note:These castors are particularly shock and impact proof. The treads resist abrasion and are elastic and low-noise. Wheel axle bolted.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95030_LST Swivel castors with "stop-top" 276 kB

Drawings

Swivel castors with "stop-top"
Swivel castors with "stop-top"

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
95030-125502Swivel castorwith stop-top locking systemball bearing5550807511012511170140105117,5500 on request
95030-160502Swivel castorwith stop-top locking systemball bearing6550807511016011202140105145700 on request
95030-200502Swivel castorwith stop-top locking systemball bearing7050807511020011245140105170900 on request

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83