|
|
06460_SE inchClamping levers with external thread, satin finish - inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle powder-coated. Steel parts black oxidised.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06460-9AD1X15 | jet black RAL 9005 | satin finish | 9 | 6-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-9AD1X20 | jet black RAL 9005 | satin finish | 9 | 6-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-9AD1X25 | jet black RAL 9005 | satin finish | 9 | 6-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-9AE1X15 | jet black RAL 9005 | satin finish | 9 | 8-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-9AE1X20 | jet black RAL 9005 | satin finish | 9 | 8-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-9AE1X25 | jet black RAL 9005 | satin finish | 9 | 8-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-9A11X15 | jet black RAL 9005 | satin finish | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-9A11X20 | jet black RAL 9005 | satin finish | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-9A11X25 | jet black RAL 9005 | satin finish | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-9A11X30 | jet black RAL 9005 | satin finish | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 30 |  | | 0.00 € | | 06460-9A11X35 | jet black RAL 9005 | satin finish | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 35 |  | | 0.00 € | | 06460-9A11X40 | jet black RAL 9005 | satin finish | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 40 |  | | 0.00 € | | 06460-0AE1X10 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0AE1X15 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0AE1X20 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0AE1X25 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0AE1X30 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0AE1X35 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0AE1X40 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0AE1X45 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0AE1X50 | jet black RAL 9005 | satin finish | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-0A01X10 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0A01X15 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0A01X20 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0A01X25 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0A01X30 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0A01X35 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0A01X40 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0A01X45 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0A01X50 | jet black RAL 9005 | satin finish | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-0A11X10 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0A11X15 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0A11X20 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0A11X25 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0A11X30 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0A11X35 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0A11X40 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0A11X45 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0A11X50 | jet black RAL 9005 | satin finish | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-0A21X10 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0A21X15 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0A21X20 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0A21X25 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0A21X30 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0A21X35 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0A21X40 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0A21X45 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0A21X50 | jet black RAL 9005 | satin finish | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-1A01X10 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-1A01X15 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-1A01X20 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-1A01X25 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-1A01X30 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-1A01X35 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-1A01X40 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-1A01X45 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-1A01X50 | jet black RAL 9005 | satin finish | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-1A11X10 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-1A11X15 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-1A11X20 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-1A11X25 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-1A11X30 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-1A11X35 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-1A11X40 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-1A11X45 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-1A11X50 | jet black RAL 9005 | satin finish | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-1A21X10 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-1A21X15 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-1A21X20 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-1A21X25 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-1A21X30 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-1A21X35 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-1A21X40 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-1A21X45 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-1A21X50 | jet black RAL 9005 | satin finish | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-2A21X15 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-2A21X20 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-2A21X25 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-2A21X30 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-2A21X35 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-2A21X40 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-2A21X45 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-2A21X50 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-2A21X55 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-2A21X60 | jet black RAL 9005 | satin finish | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-2A31X15 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-2A31X20 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-2A31X25 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-2A31X30 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-2A31X35 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-2A31X40 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-2A31X45 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-2A31X50 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-2A31X55 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-2A31X60 | jet black RAL 9005 | satin finish | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-2A41X15 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-2A41X20 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-2A41X25 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-2A41X30 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-2A41X35 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-2A41X40 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-2A41X45 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-2A41X50 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-2A41X55 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-2A41X60 | jet black RAL 9005 | satin finish | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-3A31X15 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | 06460-3A31X20 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | 06460-3A31X25 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | 06460-3A31X30 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | 06460-3A31X35 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | 06460-3A31X40 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | 06460-3A31X45 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | 06460-3A31X50 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | 06460-3A31X55 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | 06460-3A31X60 | jet black RAL 9005 | satin finish | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | 06460-3A41X15 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | 06460-3A41X20 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | 06460-3A41X25 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | 06460-3A41X30 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | 06460-3A41X35 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | 06460-3A41X40 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | 06460-3A41X45 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | 06460-3A41X50 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | 06460-3A41X55 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | 06460-3A41X60 | jet black RAL 9005 | satin finish | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | 06460-4A41X20 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | 06460-4A41X25 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | 06460-4A41X30 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | 06460-4A41X35 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | 06460-4A41X40 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | 06460-4A41X45 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | 06460-4A41X50 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | 06460-4A41X55 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | 06460-4A41X60 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | 06460-4A41X70 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | 06460-4A41X80 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | 06460-4A41X90 | jet black RAL 9005 | satin finish | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | 06460-4A51X20 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | 06460-4A51X25 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | 06460-4A51X30 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | 06460-4A51X35 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | 06460-4A51X40 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | 06460-4A51X45 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | 06460-4A51X50 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | 06460-4A51X55 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | 06460-4A51X60 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | 06460-4A51X70 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | 06460-4A51X80 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | 06460-4A51X90 | jet black RAL 9005 | satin finish | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | 06460-5A51X25 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | 06460-5A51X30 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | 06460-5A51X35 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | 06460-5A51X40 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | 06460-5A51X45 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | 06460-5A51X50 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | 06460-5A51X55 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | 06460-5A51X60 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | 06460-5A51X70 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | 06460-5A51X80 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | 06460-5A51X90 | jet black RAL 9005 | satin finish | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | | 06460-5A61X25 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | 06460-5A61X30 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | 06460-5A61X35 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | 06460-5A61X40 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | 06460-5A61X45 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | 06460-5A61X50 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | 06460-5A61X55 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | 06460-5A61X60 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | 06460-5A61X70 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | 06460-5A61X80 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | 06460-5A61X90 | jet black RAL 9005 | satin finish | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|