|
|
06460_HV inchClamping levers external thread, high-gloss chromed - inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844. Steel parts grade 5.8.Version:Handle high-gloss chromed. Steel parts black oxidised.On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06460-9AD6X15 | silver | high-gloss chromed | 9 | 6-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-9AD6X20 | silver | high-gloss chromed | 9 | 6-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-9AD6X25 | silver | high-gloss chromed | 9 | 6-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-9AE6X15 | silver | high-gloss chromed | 9 | 8-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-9AE6X20 | silver | high-gloss chromed | 9 | 8-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-9AE6X25 | silver | high-gloss chromed | 9 | 8-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-9A16X15 | silver | high-gloss chromed | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 15 |  | | 0.00 € | | 06460-9A16X20 | silver | high-gloss chromed | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 20 |  | | 0.00 € | | 06460-9A16X25 | silver | high-gloss chromed | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 25 |  | | 0.00 € | | 06460-9A16X30 | silver | high-gloss chromed | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 30 |  | | 0.00 € | | 06460-9A16X35 | silver | high-gloss chromed | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 35 |  | | 0.00 € | | 06460-9A16X40 | silver | high-gloss chromed | 9 | 10-32 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 | 40 |  | | 0.00 € | | 06460-0AE6X10 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0AE6X15 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0AE6X20 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0AE6X25 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0AE6X30 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0AE6X35 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0AE6X40 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0AE6X45 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0AE6X50 | silver | high-gloss chromed | 0 | 8-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-0A06X10 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0A06X15 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0A06X20 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0A06X25 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0A06X30 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0A06X35 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0A06X40 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0A06X45 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0A06X50 | silver | high-gloss chromed | 0 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-0A16X10 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0A16X15 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0A16X20 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0A16X25 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0A16X30 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0A16X35 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0A16X40 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0A16X45 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0A16X50 | silver | high-gloss chromed | 0 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-0A26X10 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 10 |  | | 0.00 € | | 06460-0A26X15 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 15 |  | | 0.00 € | | 06460-0A26X20 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 20 |  | | 0.00 € | | 06460-0A26X25 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 25 |  | | 0.00 € | | 06460-0A26X30 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 30 |  | | 0.00 € | | 06460-0A26X35 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 35 |  | | 0.00 € | | 06460-0A26X40 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 40 |  | | 0.00 € | | 06460-0A26X45 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 45 |  | | 0.00 € | | 06460-0A26X50 | silver | high-gloss chromed | 0 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 | 50 |  | | 0.00 € | | 06460-1A06X10 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-1A06X15 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-1A06X20 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-1A06X25 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-1A06X30 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-1A06X35 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-1A06X40 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-1A06X45 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-1A06X50 | silver | high-gloss chromed | 1 | 10-24 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-1A16X10 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-1A16X15 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-1A16X20 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-1A16X25 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-1A16X30 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-1A16X35 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-1A16X40 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-1A16X45 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-1A16X50 | silver | high-gloss chromed | 1 | 10-32 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-1A26X10 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 10 |  | | 0.00 € | | 06460-1A26X15 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 15 |  | | 0.00 € | | 06460-1A26X20 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 20 |  | | 0.00 € | | 06460-1A26X25 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 25 |  | | 0.00 € | | 06460-1A26X30 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 30 |  | | 0.00 € | | 06460-1A26X35 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 35 |  | | 0.00 € | | 06460-1A26X40 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 40 |  | | 0.00 € | | 06460-1A26X45 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 45 |  | | 0.00 € | | 06460-1A26X50 | silver | high-gloss chromed | 1 | 1/4-20 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 | 50 |  | | 0.00 € | | 06460-2A26X15 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-2A26X20 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-2A26X25 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-2A26X30 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-2A26X35 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-2A26X40 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-2A26X45 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-2A26X50 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-2A26X55 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-2A26X60 | silver | high-gloss chromed | 2 | 1/4-20 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-2A36X15 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-2A36X20 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-2A36X25 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-2A36X30 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-2A36X35 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-2A36X40 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-2A36X45 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-2A36X50 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-2A36X55 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-2A36X60 | silver | high-gloss chromed | 2 | 5/16-18 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-2A46X15 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 15 |  | | 0.00 € | | 06460-2A46X20 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 20 |  | | 0.00 € | | 06460-2A46X25 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 25 |  | | 0.00 € | | 06460-2A46X30 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 30 |  | | 0.00 € | | 06460-2A46X35 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 35 |  | | 0.00 € | | 06460-2A46X40 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 40 |  | | 0.00 € | | 06460-2A46X45 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 45 |  | | 0.00 € | | 06460-2A46X50 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 50 |  | | 0.00 € | | 06460-2A46X55 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 55 |  | | 0.00 € | | 06460-2A46X60 | silver | high-gloss chromed | 2 | 3/8-16 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 | 60 |  | | 0.00 € | | 06460-3A36X15 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | 06460-3A36X20 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | 06460-3A36X25 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | 06460-3A36X30 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | 06460-3A36X35 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | 06460-3A36X40 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | 06460-3A36X45 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | 06460-3A36X50 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | 06460-3A36X55 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | 06460-3A36X60 | silver | high-gloss chromed | 3 | 5/16-18 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | 06460-3A46X15 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 15 |  | | 0.00 € | | 06460-3A46X20 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 20 |  | | 0.00 € | | 06460-3A46X25 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 25 |  | | 0.00 € | | 06460-3A46X30 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 30 |  | | 0.00 € | | 06460-3A46X35 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 35 |  | | 0.00 € | | 06460-3A46X40 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 40 |  | | 0.00 € | | 06460-3A46X45 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 45 |  | | 0.00 € | | 06460-3A46X50 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 50 |  | | 0.00 € | | 06460-3A46X55 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 55 |  | | 0.00 € | | 06460-3A46X60 | silver | high-gloss chromed | 3 | 3/8-16 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 | 60 |  | | 0.00 € | | 06460-4A46X20 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | 06460-4A46X25 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | 06460-4A46X30 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | 06460-4A46X35 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | 06460-4A46X40 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | 06460-4A46X45 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | 06460-4A46X50 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | 06460-4A46X55 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | 06460-4A46X60 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | 06460-4A46X70 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | 06460-4A46X80 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | 06460-4A46X90 | silver | high-gloss chromed | 4 | 3/8-16 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | 06460-4A56X20 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 20 |  | | 0.00 € | | 06460-4A56X25 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 25 |  | | 0.00 € | | 06460-4A56X30 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 30 |  | | 0.00 € | | 06460-4A56X35 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 35 |  | | 0.00 € | | 06460-4A56X40 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 40 |  | | 0.00 € | | 06460-4A56X45 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 45 |  | | 0.00 € | | 06460-4A56X50 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 50 |  | | 0.00 € | | 06460-4A56X55 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 55 |  | | 0.00 € | | 06460-4A56X60 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 60 |  | | 0.00 € | | 06460-4A56X70 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 70 |  | | 0.00 € | | 06460-4A56X80 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 80 |  | | 0.00 € | | 06460-4A56X90 | silver | high-gloss chromed | 4 | 1/2-13 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 | 90 |  | | 0.00 € | | 06460-5A56X25 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | 06460-5A56X30 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | 06460-5A56X35 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | 06460-5A56X40 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | 06460-5A56X45 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | 06460-5A56X50 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | 06460-5A56X55 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | 06460-5A56X60 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | 06460-5A56X70 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | 06460-5A56X80 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | 06460-5A56X90 | silver | high-gloss chromed | 5 | 1/2-13 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | | 06460-5A66X25 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 25 |  | | 0.00 € | | 06460-5A66X30 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 30 |  | | 0.00 € | | 06460-5A66X35 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 35 |  | | 0.00 € | | 06460-5A66X40 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 40 |  | | 0.00 € | | 06460-5A66X45 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 45 |  | | 0.00 € | | 06460-5A66X50 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 50 |  | | 0.00 € | | 06460-5A66X55 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 55 |  | | 0.00 € | | 06460-5A66X60 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 60 |  | | 0.00 € | | 06460-5A66X70 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 70 |  | | 0.00 € | | 06460-5A66X80 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 80 |  | | 0.00 € | | 06460-5A66X90 | silver | high-gloss chromed | 5 | 5/8-11 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 | 90 |  | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|