norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460_BL inch Clamping levers with external thread, bright, inch 264 kB

Drawings

Clamping levers with external thread, bright - inch

Item selection/filter

Order No.Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06460-9AD008X15bright96-3281111,521,4411,924272227,76,41215 0.00 €
06460-9AD008X20bright96-3281111,521,4411,924272227,76,41220 0.00 €
06460-9AD008X25bright96-3281111,521,4411,924272227,76,41225 0.00 €
06460-9AE008X15bright98-3281111,521,4411,924272227,76,41215 0.00 €
06460-9AE008X20bright98-3281111,521,4411,924272227,76,41220 0.00 €
06460-9AE008X25bright98-3281111,521,4411,924272227,76,41225 0.00 €
06460-9A1008X15bright910-3281111,521,4411,924272227,76,41215 0.00 €
06460-9A1008X20bright910-3281111,521,4411,924272227,76,41220 0.00 €
06460-9A1008X25bright910-3281111,521,4411,924272227,76,41225 0.00 €
06460-9A1008X30bright910-3281111,521,4411,924272227,76,41230 0.00 €
06460-9A1008X35bright910-3281111,521,4411,924272227,76,41235 0.00 €
06460-9A1008X40bright910-3281111,521,4411,924272227,76,41240 0.00 €
06460-4A4008X20bright43/8-16192727,54310276367,595109132420 0.00 €
06460-4A4008X25bright43/8-16192727,54310276367,595109132425 0.00 €
06460-4A4008X30bright43/8-16192727,54310276367,595109132430 0.00 €
06460-4A4008X35bright43/8-16192727,54310276367,595109132435 0.00 €
06460-4A4008X40bright43/8-16192727,54310276367,595109132440 0.00 €
06460-4A4008X45bright43/8-16192727,54310276367,595109132445 0.00 €
06460-4A4008X50bright43/8-16192727,54310276367,595109132450 0.00 €
06460-4A4008X55bright43/8-16192727,54310276367,595109132455 0.00 €
06460-4A4008X60bright43/8-16192727,54310276367,595109132460 0.00 €
06460-4A4008X70bright43/8-16192727,54310276367,595109132470 0.00 €
06460-4A4008X80bright43/8-16192727,54310276367,595109132480 0.00 €
06460-4A4008X90bright43/8-16192727,54310276367,595109132490 0.00 €
06460-4A5008X20bright41/2-13192727,54310276367,595109132420 0.00 €
06460-4A5008X25bright41/2-13192727,54310276367,595109132425 0.00 €
06460-4A5008X30bright41/2-13192727,54310276367,595109132430 0.00 €
06460-4A5008X35bright41/2-13192727,54310276367,595109132435 0.00 €
06460-4A5008X40bright41/2-13192727,54310276367,595109132440 0.00 €
06460-4A5008X45bright41/2-13192727,54310276367,595109132445 0.00 €
06460-4A5008X50bright41/2-13192727,54310276367,595109132450 0.00 €
06460-4A5008X55bright41/2-13192727,54310276367,595109132455 0.00 €
06460-4A5008X60bright41/2-13192727,54310276367,595109132460 0.00 €
06460-4A5008X70bright41/2-13192727,54310276367,595109132470 0.00 €
06460-4A5008X80bright41/2-13192727,54310276367,595109132480 0.00 €
06460-4A5008X90bright41/2-13192727,54310276367,595109132490 0.00 €
06460-0AE008X10bright08-3210131424,5414,53033303771610 0.00 €
06460-0AE008X15bright08-3210131424,5414,53033303771615 0.00 €
06460-0AE008X20bright08-3210131424,5414,53033303771620 0.00 €
06460-0AE008X25bright08-3210131424,5414,53033303771625 0.00 €
06460-0AE008X30bright08-3210131424,5414,53033303771630 0.00 €
06460-0AE008X35bright08-3210131424,5414,53033303771635 0.00 €
06460-0AE008X40bright08-3210131424,5414,53033303771640 0.00 €
06460-0AE008X45bright08-3210131424,5414,53033303771645 0.00 €
06460-0AE008X50bright08-3210131424,5414,53033303771650 0.00 €
06460-0A0008X10bright010-2410131424,5414,53033303771610 0.00 €
06460-0A0008X15bright010-2410131424,5414,53033303771615 0.00 €
06460-0A0008X20bright010-2410131424,5414,53033303771620 0.00 €
06460-0A0008X25bright010-2410131424,5414,53033303771625 0.00 €
06460-0A0008X30bright010-2410131424,5414,53033303771630 0.00 €
06460-0A0008X35bright010-2410131424,5414,53033303771635 0.00 €
06460-0A0008X40bright010-2410131424,5414,53033303771640 0.00 €
06460-0A0008X45bright010-2410131424,5414,53033303771645 0.00 €
06460-0A0008X50bright010-2410131424,5414,53033303771650 0.00 €
06460-0A1008X10bright010-3210131424,5414,53033303771610 0.00 €
06460-0A1008X15bright010-3210131424,5414,53033303771615 0.00 €
06460-0A1008X20bright010-3210131424,5414,53033303771620 0.00 €
06460-0A1008X25bright010-3210131424,5414,53033303771625 0.00 €
06460-0A1008X30bright010-3210131424,5414,53033303771630 0.00 €
06460-0A1008X35bright010-3210131424,5414,53033303771635 0.00 €
06460-0A1008X40bright010-3210131424,5414,53033303771640 0.00 €
06460-0A1008X45bright010-3210131424,5414,53033303771645 0.00 €
06460-0A1008X50bright010-3210131424,5414,53033303771650 0.00 €
06460-0A2008X10bright01/4-2010131424,5414,53033303771610 0.00 €
06460-0A2008X15bright01/4-2010131424,5414,53033303771615 0.00 €
06460-0A2008X20bright01/4-2010131424,5414,53033303771620 0.00 €
06460-0A2008X25bright01/4-2010131424,5414,53033303771625 0.00 €
06460-0A2008X30bright01/4-2010131424,5414,53033303771630 0.00 €
06460-0A2008X35bright01/4-2010131424,5414,53033303771635 0.00 €
06460-0A2008X40bright01/4-2010131424,5414,53033303771640 0.00 €
06460-0A2008X45bright01/4-2010131424,5414,53033303771645 0.00 €
06460-0A2008X50bright01/4-2010131424,5414,53033303771650 0.00 €
06460-1A0008X10bright110-2410131424,5414,53134404771610 0.00 €
06460-1A0008X15bright110-2410131424,5414,53134404771615 0.00 €
06460-1A0008X20bright110-2410131424,5414,53134404771620 0.00 €
06460-1A0008X25bright110-2410131424,5414,53134404771625 0.00 €
06460-1A0008X30bright110-2410131424,5414,53134404771630 0.00 €
06460-1A0008X35bright110-2410131424,5414,53134404771635 0.00 €
06460-1A0008X40bright110-2410131424,5414,53134404771640 0.00 €
06460-1A0008X45bright110-2410131424,5414,53134404771645 0.00 €
06460-1A0008X50bright110-2410131424,5414,53134404771650 0.00 €
06460-1A1008X10bright110-3210131424,5414,53134404771610 0.00 €
06460-1A1008X15bright110-3210131424,5414,53134404771615 0.00 €
06460-1A1008X20bright110-3210131424,5414,53134404771620 0.00 €
06460-1A1008X25bright110-3210131424,5414,53134404771625 0.00 €
06460-1A1008X30bright110-3210131424,5414,53134404771630 0.00 €
06460-1A1008X35bright110-3210131424,5414,53134404771635 0.00 €
06460-1A1008X40bright110-3210131424,5414,53134404771640 0.00 €
06460-1A1008X45bright110-3210131424,5414,53134404771645 0.00 €
06460-1A1008X50bright110-3210131424,5414,53134404771650 0.00 €
06460-1A2008X10bright11/4-2010131424,5414,53134404771610 0.00 €
06460-1A2008X15bright11/4-2010131424,5414,53134404771615 0.00 €
06460-1A2008X20bright11/4-2010131424,5414,53134404771620 0.00 €
06460-1A2008X25bright11/4-2010131424,5414,53134404771625 0.00 €
06460-1A2008X30bright11/4-2010131424,5414,53134404771630 0.00 €
06460-1A2008X35bright11/4-2010131424,5414,53134404771635 0.00 €
06460-1A2008X40bright11/4-2010131424,5414,53134404771640 0.00 €
06460-1A2008X45bright11/4-2010131424,5414,53134404771645 0.00 €
06460-1A2008X50bright11/4-2010131424,5414,53134404771650 0.00 €
06460-2A2008X15bright21/4-2013,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-2A2008X20bright21/4-2013,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-2A2008X25bright21/4-2013,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-2A2008X30bright21/4-2013,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-2A2008X35bright21/4-2013,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-2A2008X40bright21/4-2013,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-2A2008X45bright21/4-2013,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-2A2008X50bright21/4-2013,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-2A2008X55bright21/4-2013,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-2A2008X60bright21/4-2013,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-2A3008X15bright25/16-1813,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-2A3008X20bright25/16-1813,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-2A3008X25bright25/16-1813,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-2A3008X30bright25/16-1813,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-2A3008X35bright25/16-1813,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-2A3008X40bright25/16-1813,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-2A3008X45bright25/16-1813,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-2A3008X50bright25/16-1813,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-2A3008X55bright25/16-1813,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-2A3008X60bright25/16-1813,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-2A4008X15bright23/8-1613,518,51928,56,517,542,545,56574,59,52015 0.00 €
06460-2A4008X20bright23/8-1613,518,51928,56,517,542,545,56574,59,52020 0.00 €
06460-2A4008X25bright23/8-1613,518,51928,56,517,542,545,56574,59,52025 0.00 €
06460-2A4008X30bright23/8-1613,518,51928,56,517,542,545,56574,59,52030 0.00 €
06460-2A4008X35bright23/8-1613,518,51928,56,517,542,545,56574,59,52035 0.00 €
06460-2A4008X40bright23/8-1613,518,51928,56,517,542,545,56574,59,52040 0.00 €
06460-2A4008X45bright23/8-1613,518,51928,56,517,542,545,56574,59,52045 0.00 €
06460-2A4008X50bright23/8-1613,518,51928,56,517,542,545,56574,59,52050 0.00 €
06460-2A4008X55bright23/8-1613,518,51928,56,517,542,545,56574,59,52055 0.00 €
06460-2A4008X60bright23/8-1613,518,51928,56,517,542,545,56574,59,52060 0.00 €
06460-3A3008X15bright35/16-1816212237102454,558,58091112215 0.00 €
06460-3A3008X20bright35/16-1816212237102454,558,58091112220 0.00 €
06460-3A3008X25bright35/16-1816212237102454,558,58091112225 0.00 €
06460-3A3008X30bright35/16-1816212237102454,558,58091112230 0.00 €
06460-3A3008X35bright35/16-1816212237102454,558,58091112235 0.00 €
06460-3A3008X40bright35/16-1816212237102454,558,58091112240 0.00 €
06460-3A3008X45bright35/16-1816212237102454,558,58091112245 0.00 €
06460-3A3008X50bright35/16-1816212237102454,558,58091112250 0.00 €
06460-3A3008X55bright35/16-1816212237102454,558,58091112255 0.00 €
06460-3A3008X60bright35/16-1816212237102454,558,58091112260 0.00 €
06460-3A4008X15bright33/8-1616212237102454,558,58091112215 0.00 €
06460-3A4008X20bright33/8-1616212237102454,558,58091112220 0.00 €
06460-3A4008X25bright33/8-1616212237102454,558,58091112225 0.00 €
06460-3A4008X30bright33/8-1616212237102454,558,58091112230 0.00 €
06460-3A4008X35bright33/8-1616212237102454,558,58091112235 0.00 €
06460-3A4008X40bright33/8-1616212237102454,558,58091112240 0.00 €
06460-3A4008X45bright33/8-1616212237102454,558,58091112245 0.00 €
06460-3A4008X50bright33/8-1616212237102454,558,58091112250 0.00 €
06460-3A4008X55bright33/8-1616212237102454,558,58091112255 0.00 €
06460-3A4008X60bright33/8-1616212237102454,558,58091112260 0.00 €
06460-5A5008X25bright51/2-13233132491231,57377,5110126152625 0.00 €
06460-5A5008X30bright51/2-13233132491231,57377,5110126152630 0.00 €
06460-5A5008X35bright51/2-13233132491231,57377,5110126152635 0.00 €
06460-5A5008X40bright51/2-13233132491231,57377,5110126152640 0.00 €
06460-5A5008X45bright51/2-13233132491231,57377,5110126152645 0.00 €
06460-5A5008X50bright51/2-13233132491231,57377,5110126152650 0.00 €
06460-5A5008X55bright51/2-13233132491231,57377,5110126152655 0.00 €
06460-5A5008X60bright51/2-13233132491231,57377,5110126152660 0.00 €
06460-5A5008X70bright51/2-13233132491231,57377,5110126152670 0.00 €
06460-5A5008X80bright51/2-13233132491231,57377,5110126152680 0.00 €
06460-5A5008X90bright51/2-13233132491231,57377,5110126152690 0.00 €
06460-5A6008X25bright55/8-11233132491231,57377,5110126152625 0.00 €
06460-5A6008X30bright55/8-11233132491231,57377,5110126152630 0.00 €
06460-5A6008X35bright55/8-11233132491231,57377,5110126152635 0.00 €
06460-5A6008X40bright55/8-11233132491231,57377,5110126152640 0.00 €
06460-5A6008X45bright55/8-11233132491231,57377,5110126152645 0.00 €
06460-5A6008X50bright55/8-11233132491231,57377,5110126152650 0.00 €
06460-5A6008X55bright55/8-11233132491231,57377,5110126152655 0.00 €
06460-5A6008X60bright55/8-11233132491231,57377,5110126152660 0.00 €
06460-5A6008X70bright55/8-11233132491231,57377,5110126152670 0.00 €
06460-5A6008X80bright55/8-11233132491231,57377,5110126152680 0.00 €
06460-5A6008X90bright55/8-11233132491231,57377,5110126152690 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83