norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connection friction joints 40/45 type B
10271-31

Connection friction joints 40/45 type B

go back

Item description/product images

DescriptionMaterial:Housing: die-cast aluminium.
Inserts and friction shaft: steel.
Cover ring and cover cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Version:Housing: painted aluminium tone
Inserts and friction shaft: bright.
Cover rings and cover caps: similar to RAL 7042.
Slot fastening plate: painted aluminium tone.
Screws, washers and slot keys: electro zinc-plated.
Note:Connection friction joint for constructing individual swivel arms with the aid of aluminium profiles. These connection friction joints are characterised by a fixed friction torque that is available in 6 settings from 0.5 to 15 Nm. Rotates through 360°. Grid pitch 40 by 45 mm.

The connection side can be screwed lengthways or crossways onto the profile slot so that the friction axis can be positioned at right angles to the profile.
Friction joint side can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 20 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.

The maximum torque M is 45 Nm.
Supplied with1 Connection friction joint
1 Cover cap
1 DIN EN ISO 4762 (DIN 912) screw - M8x45 (for slot key friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x25 (for slot key connection side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x50 (for core hole friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x30 (for core hole connection side)
2 Washers 8-FSt
1 Slot fastening plate - slot 10 - 45 x 45
1 Slot fastening plate - slot 10 - 40 x 40
2 Slot keys - slot 10 - M8
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10271-31_Datasheet_32507_Connection_friction_joints_40_45_type_B--en 213 kB

Drawings

Connection friction joints 40/45 type B

Item selection/filter

Order No.

TypeSlot
width
Torque
Nm
M
Nm
CADAcc.PriceOrder
10271-31-005B100,545 0.00 €
10271-31-030B10345 0.00 €
10271-31-060B10645 0.00 €
10271-31-090B10945 0.00 €
10271-31-120B101245 0.00 €
10271-31-150B101545 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83